Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1725 - $0.2159 | 2750 In stock |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1982 - $0.2471 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.2502 - $0.3126 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
| $0.2925 - $0.365 | 568 In stock |
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0984 - $0.1224 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1422 - $0.1781 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1326 - $0.1658 | 3500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.257 - $0.3215 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2385 - $0.2982 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3776 - $0.4703 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.4212 - $0.5291 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1001 - $0.1245 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| 498071 | $0.1314 - $0.164 | 500 In stock |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
| $0.1368 - $0.1715 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1725 - $0.2159 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1853 - $0.2313 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1538 - $0.1916 | 3 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| 498087 | $0.159 - $0.1988 | 270 In stock |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
| $0.0984 - $0.1224 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1164 - $0.1451 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm