Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.142 - 0.198 in
3.6 - 5 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2301 - $0.3711 | Request the lead time here |
White
|
Nylon 6/6
|
0.062 in
1.6 mm
|
0.245 in
6.2 mm
|
|
0.075 - 0.120 in
1.9 - 3 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.3125 - $0.5048 | Request the lead time here |
White
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.317 in
8.1 mm
|
|
0.290 - 0.330 in
7.4 - 8.4 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.2433 - $0.3935 | Request the lead time here |
White
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.335 - 0.408 in
8.5 - 10.4 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2433 - $0.3935 | Request the lead time here |
White
|
Nylon 6/6
|
0.081 in
2.1 mm
|
0.375 in
9.5 mm
|
|
0.050 - 0.180 in
1.3 - 4.6 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.3125 - $0.5159 | Request the lead time here |
White
|
Nylon 6/6
|
0.078 in
2 mm
|
0.370 in
9.4 mm
|
|
0.250 - 0.265 in
6.4 - 6.7 mm
|
0.170 in
4.3 mm
|
||
| $0.3432 - $0.5552 | 2000 In stock |
White
|
Nylon 6/6
|
0.085 in
2.2 mm
|
0.356 in
9 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.202 - 0.206 in
5.1 - 5.2 mm
|
||
| $0.3432 - $0.5552 | 5000 In stock |
White
|
Nylon 6/6
|
0.095 in
2.4 mm
|
0.352 in
8.9 mm
|
|
0.230 - 0.300 in
5.8 - 7.6 mm
|
0.203 - 0.207 in
5.2 - 5.3 mm
|
||
| $0.4212 - $0.6804 | 1000 In stock |
White
|
Nylon 6/6
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.031 - 0.062 in
0.8 - 1.6 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
| $0.4212 - $0.6804 | 500 In stock |
White
|
Nylon 6/6
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
| $0.4212 - $0.6804 | Request the lead time here |
White
|
Nylon 6/6
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.250 - 0.375 in
6.4 - 9.5 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
| $0.2523 - $0.4082 | 145000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1587 - $0.2178 | 4000 In stock |
Black
|
Nylon 6/6
|
0.068 in
1.7 mm
|
0.253 in
6.4 mm
|
|
0.400 - 0.440 in
10.2 - 11.2 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1169 - $0.1601 | 282500 In stock |
Black
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
||
| $0.1191 - $0.1634 | 3000 In stock |
Black
|
Nylon 6/6
|
0.062 in
1.6 mm
|
0.245 in
6.2 mm
|
|
0.075 - 0.120 in
1.9 - 3 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1622 - $0.2225 | 382000 In stock |
Black
|
Nylon 6/6
|
0.034 in
0.9 mm
|
0.278 in
7.1 mm
|
|
0.100 - 0.250 in
2.5 - 6.4 mm
|
0.165 - 0.169 in
4.2 - 4.3 mm
|
||
| $0.126 - $0.173 | 4000 In stock |
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.335 - 0.408 in
8.5 - 10.4 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1622 - $0.2225 | 57000 In stock |
Black
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.356 in
9 mm
|
|
0.250 - 0.437 in
6.4 - 11.1 mm
|
0.187 - 0.191 in
4.7 - 4.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue