| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1601 |
| 5000 - 9999 | $0.144 |
| 10000 - 24999 | $0.1298 |
| 25000 + | $0.1169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 4.6 mm |
|---|---|
| Anchor Length | 0.180 in |
| Head Diameter | 6.4 mm |
| Head Diameter | 0.253 in |
| Head Height | 1.5 mm |
| Head Height | 0.061 in |
| Compatible Hole Diameter Range | 0.140 - 0.144 in |
| Compatible Hole Diameter Range | 3.6 - 3.7 mm |
| Compatible Panel Thickness Range | 0.060 - 0.120 in |
| Compatible Panel Thickness Range | 1.5 - 3 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Rivet Type | Snap |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue