| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2225 |
| 5000 - 9999 | $0.2003 |
| 10000 - 24999 | $0.1803 |
| 25000 + | $0.1622 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 8 mm |
|---|---|
| Anchor Length | 0.315 in |
| Head Diameter | 7.1 mm |
| Head Diameter | 0.278 in |
| Head Height | 0.9 mm |
| Head Height | 0.034 in |
| Compatible Hole Diameter Range | 0.165 - 0.169 in |
| Compatible Hole Diameter Range | 4.2 - 4.3 mm |
| Compatible Panel Thickness Range | 0.100 - 0.250 in |
| Compatible Panel Thickness Range | 2.5 - 6.4 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Rivet Type | Snap |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue