Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.4322 - $0.6974 | Request the lead time here |
White
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
|
0.205 - 0.225 in
5.2 - 5.7 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.142 - 0.198 in
3.6 - 5 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2433 - $0.3935 | Request the lead time here |
White
|
Nylon 6/6
|
0.081 in
2.1 mm
|
0.375 in
9.5 mm
|
|
0.050 - 0.180 in
1.3 - 4.6 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.3432 - $0.5552 | 2000 In stock |
White
|
Nylon 6/6
|
0.085 in
2.2 mm
|
0.356 in
9 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.202 - 0.206 in
5.1 - 5.2 mm
|
||
| $0.1169 - $0.1601 | 282500 In stock |
Black
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
||
| $0.1403 - $0.1922 | 39000 In stock |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8 mm
|
|
0.148 - 0.188 in
3.8 - 4.8 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.1622 - $0.2225 | 322000 In stock |
Black
|
Nylon 6/6
|
0.034 in
0.9 mm
|
0.278 in
7.1 mm
|
|
0.100 - 0.250 in
2.5 - 6.4 mm
|
0.165 - 0.169 in
4.2 - 4.3 mm
|
||
| $0.1622 - $0.2225 | 71000 In stock |
Black
|
Nylon 6/6
|
0.084 in
2.1 mm
|
0.315 in
8 mm
|
|
0.170 - 0.210 in
4.3 - 5.3 mm
|
0.171 - 0.175 in
4.3 - 4.4 mm
|
||
| $0.1622 - $0.2225 | 57000 In stock |
Black
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.356 in
9 mm
|
|
0.250 - 0.437 in
6.4 - 11.1 mm
|
0.187 - 0.191 in
4.7 - 4.9 mm
|
||
| $0.1655 - $0.2268 | 16000 In stock |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.350 in
8.9 mm
|
|
0.105 - 0.170 in
2.7 - 4.3 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.218 - $0.299 | 1000 In stock |
Black
|
Nylon 6/6
|
0.118 in
3 mm
|
0.472 in
12 mm
|
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.240 - 0.244 in
6.1 - 6.2 mm
|
||
| $0.218 - $0.299 | 4000 In stock |
Black
|
Nylon 6/6
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
| $0.218 - $0.299 | 9000 In stock |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.185 - 0.248 in
4.7 - 6.3 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.039 - 0.079 in
1 - 2 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2846 - $0.4604 | Request the lead time here |
White
|
Nylon 6/6
|
0.064 in
1.6 mm
|
0.201 in
5.1 mm
|
|
0.125 - 0.156 in
3.2 - 4 mm
|
0.107 - 0.111 in
2.7 - 2.8 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.170 - 0.229 in
4.3 - 5.8 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2594 - $0.4212 | Request the lead time here |
White
|
Nylon 6/6
|
0.068 in
1.7 mm
|
0.253 in
6.4 mm
|
|
0.400 - 0.440 in
10.2 - 11.2 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.2255 - $0.3656 | Request the lead time here |
White
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
||
| $0.2705 - $0.4379 | 6000 In stock |
White
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8 mm
|
|
0.148 - 0.188 in
3.8 - 4.8 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm