Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.4322 - $0.6974 Request the lead time here
White
Nylon 6/6
0.047 in
0.165 in
0.205 - 0.225 in
0.083 - 0.087 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.142 - 0.198 in
0.102 - 0.106 in
$0.2433 - $0.3935 Request the lead time here
White
Nylon 6/6
0.081 in
0.375 in
0.050 - 0.180 in
0.162 - 0.166 in
$0.3432 - $0.5552 2000 In stock
White
Nylon 6/6
0.085 in
0.356 in
0.217 - 0.256 in
0.202 - 0.206 in
$0.1169 - $0.1601 282500 In stock
Black
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.1403 - $0.1922 39000 In stock
Black
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
$0.1622 - $0.2225 322000 In stock
Black
Nylon 6/6
0.034 in
0.278 in
0.100 - 0.250 in
0.165 - 0.169 in
$0.1622 - $0.2225 71000 In stock
Black
Nylon 6/6
0.084 in
0.315 in
0.170 - 0.210 in
0.171 - 0.175 in
$0.1622 - $0.2225 57000 In stock
Black
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
$0.1655 - $0.2268 16000 In stock
Black
Nylon 6/6
0.087 in
0.350 in
0.105 - 0.170 in
0.201 - 0.205 in
$0.218 - $0.299 1000 In stock
Black
Nylon 6/6
0.118 in
0.472 in
0.138 - 0.217 in
0.240 - 0.244 in
$0.218 - $0.299 4000 In stock
Black
Nylon 6/6
0.120 in
0.440 in
0.062 - 0.125 in
0.248 - 0.252 in
$0.218 - $0.299 9000 In stock
Black
Nylon 6/6
0.087 in
0.354 in
0.185 - 0.248 in
0.201 - 0.205 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.039 - 0.079 in
0.102 - 0.106 in
$0.2846 - $0.4604 Request the lead time here
White
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.170 - 0.229 in
0.102 - 0.106 in
$0.2594 - $0.4212 Request the lead time here
White
Nylon 6/6
0.068 in
0.253 in
0.400 - 0.440 in
0.123 - 0.127 in
$0.2255 - $0.3656 Request the lead time here
White
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.2705 - $0.4379 6000 In stock
White
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
  • of 11
Snap Rivet - ; White ; Round ; ; ;

27SR079295W

Price Range
$0.6974 - $0.4322

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
Snap Rivet - ; White ; Round ; ; ;

27SR102190W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; White ; Round ; ; ;

27SR102250W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
Snap Rivet - ; White ; Round ; ; ;

27SR1660240W

Price Range
$0.3935 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.375 in
  • Head Height
    0.081 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.050 - 0.180 in
Snap Rivet - ; White ; Round ; ; ;

27SR1970330W

Price Range
$0.5552 - $0.3432

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.340 in
  • Head Diameter
    0.356 in
  • Head Height
    0.085 in
  • Compatible Hole Diameter Range
    0.202 - 0.206 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
Snap Rivet - ; Black ; Round ; ; ;

27SR135180

Price Range
$0.1601 - $0.1169

Stock Levels
282500 In stock
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157315

Price Range
$0.1922 - $0.1403

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1600315

Price Range
$0.2225 - $0.1622

Stock Levels
322000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.278 in
  • Head Height
    0.034 in
  • Compatible Hole Diameter Range
    0.165 - 0.169 in
  • Compatible Panel Thickness Range
    0.100 - 0.250 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1660265

Price Range
$0.2225 - $0.1622

Stock Levels
71000 In stock
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
Snap Rivet - ; Black ; Round ; ; ;

27SR180530

Price Range
$0.2225 - $0.1622

Stock Levels
57000 In stock
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - ; Black ; Round ; ; ;

27SR197260

Price Range
$0.2268 - $0.1655

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.260 in
  • Head Diameter
    0.350 in
  • Head Height
    0.087 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.105 - 0.170 in
Snap Rivet - ; Black ; Round ; ; ;

27SR236310

Price Range
$0.299 - $0.218

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.320 in
  • Head Diameter
    0.472 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.138 - 0.217 in
Snap Rivet - ; Black ; Round ; ; ;

27SR2400250

Price Range
$0.299 - $0.218

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Snap Rivet - Black;Nylon 6/6; Compatible Panel Thickness Range 4.7 - 6.3 mm | 0.185 - 0.248 in

27SR2400375

Price Range
$0.299 - $0.218

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Pin Head Diameter
    0.440 in
  • Pin Head Height
    0.120 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
Snap Rivet - ; White ; Round ; ; ;

27SR102130W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Snap Rivet - ; White ; Round ; ; ;

27SR102220W

Price Range
$0.4604 - $0.2846

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; White ; Round ; ; ;

27SR102280W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - ; White ; Round ; ; ;

27SR1180515W

Price Range
$0.4212 - $0.2594

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - ; White ; Round ; ; ;

27SR135180W

Price Range
$0.3656 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; White ; Round ; ; ;

27SR157315W

Price Range
$0.4379 - $0.2705

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in