Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1472 - $0.2016 | 6000 In stock |
White
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.254 in
6.5 mm
|
|
0.050 - 0.100 in
1.3 - 2.5 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.2433 - $0.3935 | 9000 In stock |
White
|
Nylon 6/6
|
0.078 in
2 mm
|
0.317 in
8.1 mm
|
|
0.144 - 0.188 in
3.7 - 4.8 mm
|
0.160 - 0.164 in
4.1 - 4.2 mm
|
||
| $0.1472 - $0.2016 | 10000 In stock |
Black
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.254 in
6.5 mm
|
|
0.050 - 0.100 in
1.3 - 2.5 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.2213 - $0.3578 | 126000 In stock |
Black
|
Nylon 6/6
|
0.078 in
2 mm
|
0.317 in
8.1 mm
|
|
0.144 - 0.188 in
3.7 - 4.8 mm
|
0.160 - 0.164 in
4.1 - 4.2 mm
|
||
| $0.2235 - $0.3066 | 1000 In stock |
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
|
0.205 - 0.225 in
5.2 - 5.7 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| $0.1343 - $0.1842 | 22000 In stock |
Black
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.249 in
6.3 mm
|
|
0.122 - 0.160 in
3.1 - 4.1 mm
|
0.127 - 0.131 in
3.2 - 3.3 mm
|
||
| $0.1916 - $0.263 | Request the lead time here |
White
|
Nylon 6/6
|
0.064 in
1.6 mm
|
0.350 in
8.9 mm
|
|
0.160 - 0.200 in
4.1 - 5.1 mm
|
0.205 - 0.209 in
5.2 - 5.3 mm
|
||
| $0.1343 - $0.1842 | 22000 In stock |
White
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.249 in
6.3 mm
|
|
0.122 - 0.160 in
3.1 - 4.1 mm
|
0.127 - 0.131 in
3.2 - 3.3 mm
|
||
| $0.2523 - $0.4082 | 145000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2846 - $0.4604 | Request the lead time here |
White
|
Nylon 6/6
|
0.064 in
1.6 mm
|
0.201 in
5.1 mm
|
|
0.125 - 0.156 in
3.2 - 4 mm
|
0.107 - 0.111 in
2.7 - 2.8 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.170 - 0.229 in
4.3 - 5.8 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1622 - $0.2223 | Request the lead time here |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.317 in
8.1 mm
|
|
0.290 - 0.330 in
7.4 - 8.4 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.126 - $0.173 | 4000 In stock |
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.335 - 0.408 in
8.5 - 10.4 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2213 - $0.3578 | 11000 In stock |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.177 in
1.2 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.1622 - $0.2225 | 3000 In stock |
Black
|
Nylon 6/6
|
0.078 in
2 mm
|
0.370 in
9.4 mm
|
|
0.250 - 0.265 in
6.4 - 6.7 mm
|
0.170 in
4.3 mm
|
||
| $0.3125 - $0.5159 | Request the lead time here |
White
|
Nylon 6/6
|
0.084 in
2.1 mm
|
0.315 in
8 mm
|
|
0.170 - 0.210 in
4.3 - 5.3 mm
|
0.171 - 0.175 in
4.3 - 4.4 mm
|
||
| $0.3125 - $0.5159 | Request the lead time here |
White
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.356 in
9 mm
|
|
0.250 - 0.437 in
6.4 - 11.1 mm
|
0.187 - 0.191 in
4.7 - 4.9 mm
|
||
| $0.1587 - $0.2178 | Request the lead time here |
Black
|
Nylon 6/6
|
0.068 in
1.7 mm
|
0.253 in
6.4 mm
|
|
0.400 - 0.440 in
10.2 - 11.2 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1169 - $0.1601 | 282500 In stock |
Black
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
||
| $0.1403 - $0.1922 | 39000 In stock |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8 mm
|
|
0.148 - 0.188 in
3.8 - 4.8 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue