Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.0688 - $1.3292 | 5000 In stock |
Black
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $1.0499 - $1.3542 | 4000 In stock |
Black
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.3962 - $0.737 | 50000 In stock |
White
|
Nylon 6
|
0.098 in
2.5 mm
|
0.472 in
12 mm
|
0.354 in
9.0 mm
|
0.098 - 0.158 in
2.5 - 4 mm
|
0.240 - 0.244 in
6.1 - 6.2 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.039 - 0.079 in
1 - 2 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1436 - $0.197 | 12000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.142 - 0.198 in
3.6 - 5 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2774 - $0.449 | Request the lead time here |
White
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.170 - 0.229 in
4.3 - 5.8 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.2594 - $0.4212 | Request the lead time here |
White
|
Nylon 6/6
|
0.068 in
1.7 mm
|
0.253 in
6.4 mm
|
|
0.400 - 0.440 in
10.2 - 11.2 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.2255 - $0.3656 | Request the lead time here |
White
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
||
| $0.2705 - $0.4379 | 6000 In stock |
White
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8 mm
|
|
0.148 - 0.188 in
3.8 - 4.8 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.2213 - $0.3578 | 11000 In stock |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.177 in
1.2 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.1622 - $0.2225 | 3000 In stock |
Black
|
Nylon 6/6
|
0.078 in
2 mm
|
0.370 in
9.4 mm
|
|
0.250 - 0.265 in
6.4 - 6.7 mm
|
0.170 in
4.3 mm
|
||
| $0.1436 - $0.197 | 2000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.039 - 0.079 in
1 - 2 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1472 - $0.2016 | 4000 In stock |
Black
|
Nylon 6/6
|
0.064 in
1.6 mm
|
0.201 in
5.1 mm
|
|
0.125 - 0.156 in
3.2 - 4 mm
|
0.107 - 0.111 in
2.7 - 2.8 mm
|
||
| $0.1436 - $0.197 | 7000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.170 - 0.229 in
4.3 - 5.8 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1587 - $0.2178 | Request the lead time here |
Black
|
Nylon 6/6
|
0.068 in
1.7 mm
|
0.253 in
6.4 mm
|
|
0.400 - 0.440 in
10.2 - 11.2 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1169 - $0.1601 | 282500 In stock |
Black
|
Nylon 6/6
|
0.061 in
1.5 mm
|
0.253 in
6.4 mm
|
|
0.060 - 0.120 in
1.5 - 3 mm
|
0.140 - 0.144 in
3.6 - 3.7 mm
|
||
| $0.1403 - $0.1922 | 39000 In stock |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8 mm
|
|
0.148 - 0.188 in
3.8 - 4.8 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.1622 - $0.2225 | 327000 In stock |
Black
|
Nylon 6/6
|
0.034 in
0.9 mm
|
0.278 in
7.1 mm
|
|
0.100 - 0.250 in
2.5 - 6.4 mm
|
0.165 - 0.169 in
4.2 - 4.3 mm
|
||
| $0.1622 - $0.2225 | 72000 In stock |
Black
|
Nylon 6/6
|
0.084 in
2.1 mm
|
0.315 in
8 mm
|
|
0.170 - 0.210 in
4.3 - 5.3 mm
|
0.171 - 0.175 in
4.3 - 4.4 mm
|
||
| $0.1622 - $0.2225 | 57000 In stock |
Black
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.356 in
9 mm
|
|
0.250 - 0.437 in
6.4 - 11.1 mm
|
0.187 - 0.191 in
4.7 - 4.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue