Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$1.0688 - $1.3292 5000 In stock
Black
PSU
0.063 in
0.252 in
0.059 - 0.098 in
0.122 - 0.126 in
$1.0499 - $1.3542 4000 In stock
Black
PSU
0.063 in
0.252 in
0.098 - 0.138 in
0.122 - 0.126 in
$0.3962 - $0.737 50000 In stock
White
Nylon 6
0.098 in
0.472 in
0.354 in
0.098 - 0.158 in
0.240 - 0.244 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.039 - 0.079 in
0.102 - 0.106 in
$0.1436 - $0.197 12000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.142 - 0.198 in
0.102 - 0.106 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.170 - 0.229 in
0.102 - 0.106 in
$0.2594 - $0.4212 Request the lead time here
White
Nylon 6/6
0.068 in
0.253 in
0.400 - 0.440 in
0.123 - 0.127 in
$0.2255 - $0.3656 Request the lead time here
White
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.2705 - $0.4379 6000 In stock
White
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
$0.2213 - $0.3578 11000 In stock
Black
Nylon 6/6
0.087 in
0.354 in
0.047 - 0.177 in
0.201 - 0.205 in
$0.1622 - $0.2225 3000 In stock
Black
Nylon 6/6
0.078 in
0.370 in
0.250 - 0.265 in
0.170 in
$0.1436 - $0.197 2000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.039 - 0.079 in
0.102 - 0.106 in
$0.1472 - $0.2016 4000 In stock
Black
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.1436 - $0.197 7000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.170 - 0.229 in
0.102 - 0.106 in
$0.1587 - $0.2178 Request the lead time here
Black
Nylon 6/6
0.068 in
0.253 in
0.400 - 0.440 in
0.123 - 0.127 in
$0.1169 - $0.1601 282500 In stock
Black
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.1403 - $0.1922 39000 In stock
Black
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
$0.1622 - $0.2225 327000 In stock
Black
Nylon 6/6
0.034 in
0.278 in
0.100 - 0.250 in
0.165 - 0.169 in
$0.1622 - $0.2225 72000 In stock
Black
Nylon 6/6
0.084 in
0.315 in
0.170 - 0.210 in
0.171 - 0.175 in
$0.1622 - $0.2225 57000 In stock
Black
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
  • of 11
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in; Black; PSU

SRP-3045

Price Range
$1.3292 - $1.0688

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.252 in
  • Head Height
    0.063 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.059 - 0.098 in
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in; Black; PSU

SRP-3055

Price Range
$1.3542 - $1.0499

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.252 in
  • Head Height
    0.063 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.098 - 0.138 in
Snap Rivet - ; White ; Round ; ; ; Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

SR-6060W

Price Range
$0.737 - $0.3962

Stock Levels
50000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.472 in
  • Pin Head Height
    0.098 in
  • Head Diameter
    0.472 in
Snap Rivet - ; White ; Round ; ; ;

27SR102130W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102250

Price Range
$0.197 - $0.1436

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
Snap Rivet - ; White ; Round ; ; ;

27SR102280W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - ; White ; Round ; ; ;

27SR1180515W

Price Range
$0.4212 - $0.2594

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - ; White ; Round ; ; ;

27SR135180W

Price Range
$0.3656 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; White ; Round ; ; ;

27SR157315W

Price Range
$0.4379 - $0.2705

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in
Snap Rivet - Black;Nylon 6/6; Compatible Panel Thickness Range 1.2 - 4.5 mm | 0.047 - 0.177 in

27SR1660240

Price Range
$0.3578 - $0.2213

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Head Diameter
    0.375 in
  • Pin Head Height
    0.081 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
Snap Rivet - ; Black ; Round ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27SR1660400

Price Range
$0.2225 - $0.1622

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102130

Price Range
$0.197 - $0.1436

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102220

Price Range
$0.2016 - $0.1472

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102280

Price Range
$0.197 - $0.1436

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1180515

Price Range
$0.2178 - $0.1587

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - ; Black ; Round ; ; ;

27SR135180

Price Range
$0.1601 - $0.1169

Stock Levels
282500 In stock
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157315

Price Range
$0.1922 - $0.1403

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1600315

Price Range
$0.2225 - $0.1622

Stock Levels
327000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.278 in
  • Head Height
    0.034 in
  • Compatible Hole Diameter Range
    0.165 - 0.169 in
  • Compatible Panel Thickness Range
    0.100 - 0.250 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1660265

Price Range
$0.2225 - $0.1622

Stock Levels
72000 In stock
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
Snap Rivet - ; Black ; Round ; ; ;

27SR180530

Price Range
$0.2225 - $0.1622

Stock Levels
57000 In stock
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in