Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0734 - $0.1007 | Request the lead time here |
0.244 in
6.2 mm
|
0.253 in
6.4 mm
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
||
| $0.0767 - $0.1053 | Request the lead time here |
0.244 in
6.2 mm
|
0.25 in
6.4 mm
|
0.060 in
1.5 mm
|
0.48 in
12.2 mm
|
0.594 in
15.1 mm
|
||
| $0.08 - $0.1097 | 1000 In stock |
0.154 in
3.9 mm
|
0.153 in
3.9 mm
|
0.040 in
1 mm
|
0.031 in
0.8 mm
|
0.328 in
8.3 mm
|
||
| $0.0462 - $0.0633 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.042 in
1.1 mm
|
0.170 in
4.3 mm
|
0.203 in
5.2 mm
|
||
| $0.1172 - $0.1607 | Request the lead time here |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.402 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0822 - $0.113 | 1000 In stock |
0.24 in
6.1 mm
|
0.244 in
6.2 mm
|
0.062 in
1.6 mm
|
0.252 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0501 - $0.0687 | Request the lead time here |
0.201 in
5.1 mm
|
0.202 in
5.1 mm
|
0.050 in
1.3 mm
|
0.122 in
3.1 mm
|
0.469 in
11.9 mm
|
||
| $0.0422 - $0.0579 | Request the lead time here |
0.094 in
2.4 mm
|
0.095 in
2.4 mm
|
0.033 in
0.8 mm
|
0.094 in
2.4 mm
|
0.281 in
7.1 mm
|
||
| $0.0513 - $0.0704 | 6000 In stock |
0.201 in
5.1 mm
|
0.202 in
5.1 mm
|
0.052 in
1.3 mm
|
0.157 in
4.0 mm
|
0.469 in
11.9 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
0.180 in
4.6 mm
|
0.182 in
4.6 mm
|
0.070 in
1.8 mm
|
0.555 in
14.1 mm
|
0.344 in
8.7 mm
|
||
| $0.039 - $0.0534 | Request the lead time here |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.029 in
0.7 mm
|
0.208 in
5.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0858 - $0.1179 | Request the lead time here |
0.24 in
6.1 mm
|
0.25 in
6.4 mm
|
0.068 in
1.7 mm
|
0.374 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0362 - $0.0497 | 3000 In stock |
0.160 in
4.1 mm
|
0.166 in
4.2 mm
|
0.055 in
1.4 mm
|
0.195 in
5 mm
|
0.310 in
7.9 mm
|
||
| $0.0507 - $0.0695 | Request the lead time here |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.050 in
1.3 mm
|
0.307 in
7.8 mm
|
0.200 in
5.1 mm
|
||
| $0.146 - $0.2001 | Request the lead time here |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.064 in
1.6 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.185 - $0.2538 | Request the lead time here |
0.243 in
6.2 mm
|
0.252 in
6.4 mm
|
0.065 in
1.7 mm
|
0.300 in
7.6 mm
|
0.453 in
11.5 mm
|
||
| $0.0566 - $0.0779 | Request the lead time here |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.045 in
1.1 mm
|
0.145 in
3.7 mm
|
0.187 in
4.7 mm
|
||
| $0.1196 - $0.164 | Request the lead time here |
0.24 in
6.1 mm
|
0.244 in
6.2 mm
|
0.053 in
1.3 mm
|
0.496 in
12.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0914 - $0.1254 | Request the lead time here |
0.350 in
8.9 mm
|
0.397 in
10.1 mm
|
0.200 in
5.1 mm
|
0.768 in
19.5 mm
|
0.492 in
12.5 mm
|
||
| $0.2552 - $0.3497 | Request the lead time here |
0.192 in
4.9 mm
|
0.194 in
4.9 mm
|
0.052 in
1.3 mm
|
1.510 in
38.4 mm
|
0.375 in
9.5 mm