Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1617 - $0.2222 | 92000 In stock |
0.256 in
6.5 mm
|
|
0.033 in
0.8 mm
|
0.197 in
5 mm
|
0.344 in
8.7 mm
|
||
| $0.1124 - $0.1542 | 7000 In stock |
0.24 in
6.1 mm
|
|
0.053 in
1.3 mm
|
0.498 in
12.6 mm
|
0.500 in
12.7 mm
|
||
| $0.044 - $0.0603 | 83000 In stock |
0.114 in
2.9 mm
|
|
0.029 in
0.7 mm
|
0.156 in
4 mm
|
0.203 in
5.2 mm
|
||
| $0.0729 - $0.1002 | 3000 In stock |
0.181 in
4.6 mm
|
|
0.059 in
1.5 mm
|
0.636 in
16.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0897 - $0.1232 | 23000 In stock |
0.303 in
7.7 mm
|
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
0.438 in
11.1 mm
|
||
| $0.0773 - $0.1062 | 6000 In stock |
0.24 in
6.1 mm
|
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
0.26 in
6.6 mm
|
|
0.047 in
1.2 mm
|
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
||
| $0.1068 - $0.1466 | 15000 In stock |
0.24 in
6.1 mm
|
|
0.054 in
1.4 mm
|
0.314 in
8 mm
|
0.500 in
12.7 mm
|
||
| $0.0513 - $0.0702 | 14000 In stock |
0.205 in
5.2 mm
|
|
0.067 in
1.7 mm
|
0.368 in
9.3 mm
|
0.344 in
8.7 mm
|
||
| $0.0446 - $0.0611 | 54000 In stock |
0.091 in
2.3 mm
|
|
0.040 in
1 mm
|
0.121 in
3.1 mm
|
0.312 in
7.9 mm
|
||
| $0.0759 - $0.1041 | Request the lead time here |
0.13 in
3.3 mm
|
|
0.040 in
1 mm
|
0.190 in
4.8 mm
|
0.203 in
5.2 mm
|
||
| $0.0722 - $0.0992 | 1000 In stock |
0.244 in
6.2 mm
|
|
0.060 in
1.5 mm
|
0.480 in
12.2 mm
|
0.594 in
15.1 mm
|
||
| $0.0722 - $0.099 | 31500 In stock |
0.24 in
6.1 mm
|
|
0.038 in
1 mm
|
0.330 in
8.4 mm
|
0.453 in
11.5 mm
|
||
| $0.0485 - $0.0665 | 24000 In stock |
0.118 in
3.0 mm
|
|
0.033 in
0.8 mm
|
0.320 in
8.1 mm
|
0.234 in
5.9 mm
|
||
| $0.1113 - $0.1527 | 9500 In stock |
0.24 in
6.1 mm
|
|
0.052 in
1.3 mm
|
0.466 in
11.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1127 - $0.1547 | 7000 In stock |
0.161 in
4.1 mm
|
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.391 in
9.9 mm
|
||
| $0.0483 - $0.0662 | Request the lead time here |
0.201 in
5.1 mm
|
|
0.052 in
1.3 mm
|
0.156 in
4 mm
|
0.469 in
11.9 mm
|
||
| $0.0807 - $0.1109 | 59000 In stock |
0.24 in
6.1 mm
|
|
0.068 in
1.7 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0704 - $0.0965 | 7000 In stock |
0.244 in
6.2 mm
|
|
0.057 in
1.4 mm
|
0.099 in
2.5 mm
|
0.500 in
12.7 mm
|
||
| $0.084 - $0.1151 | 36000 In stock |
0.24 in
6.1 mm
|
|
0.058 in
1.5 mm
|
0.438 in
11.1 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue