Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0462 - $0.0635 | Request the lead time here |
0.195 in
5 mm
|
0.197 in
5 mm
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.320 in
8.1 mm
|
||
| $0.0506 - $0.0696 | Request the lead time here |
0.091 in
2.3 mm
|
0.091 in
2.3 mm
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.2187 - $0.30 | Request the lead time here |
0.165 in
4.2 mm
|
0.169 in
4.3 mm
|
0.030 in
0.8 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0828 - $0.1137 | Request the lead time here |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.05 - $0.0686 | Request the lead time here |
0.165 in
4.2 mm
|
0.171 in
4.3 mm
|
0.123 in
3.1 mm
|
0.067 in
1.7 mm
|
0.344 in
8.7 mm
|
||
| $0.0834 - $0.1143 | Request the lead time here |
0.24 in
6.1 mm
|
0.244 in
6.2 mm
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
||
| $0.057 - $0.078 | 19000 In stock |
0.11 in
2.8 mm
|
|
0.060 in
1.5 mm
|
0.550 in
14 mm
|
0.250 in
6.4 mm
|
||
| $0.08 - $0.1097 | 13000 In stock |
0.24 in
6.1 mm
|
|
0.056 in
1.4 mm
|
0.345 in
8.8 mm
|
0.500 in
12.7 mm
|
||
| $0.044 - $0.0603 | 277000 In stock |
0.114 in
2.9 mm
|
|
0.034 in
0.9 mm
|
0.121 in
3.1 mm
|
0.203 in
5.2 mm
|
||
| $0.0459 - $0.0632 | Request the lead time here |
0.114 in
2.9 mm
|
|
0.039 in
1 mm
|
0.250 in
6.4 mm
|
0.203 in
5.2 mm
|
||
| $0.0416 - $0.057 | 26000 In stock |
0.094 in
2.4 mm
|
0.093 in
2.4 mm
|
0.032 in
0.8 mm
|
0.063 in
1.6 mm
|
0.281 in
7.1 mm
|
||
| $0.0722 - $0.0992 | 3000 In stock |
0.276 in
7.0 mm
|
|
0.055 in
1.4 mm
|
0.405 in
10.3 mm
|
0.594 in
15.1 mm
|
||
| $0.1103 - $0.1512 | Request the lead time here |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.402 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0911 - $0.1248 | 5000 In stock |
0.181 in
4.6 mm
|
|
0.071 in
1.8 mm
|
0.556 in
14.1 mm
|
0.344 in
8.7 mm
|
||
| $0.0767 - $0.1052 | Request the lead time here |
0.24 in
6.1 mm
|
|
0.051 in
1.3 mm
|
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0455 - $0.0624 | 124000 In stock |
0.165 in
4.2 mm
|
|
0.043 in
1.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
||
| $0.1226 - $0.168 | 4000 In stock |
0.244 in
6.2 mm
|
|
0.070 in
1.8 mm
|
0.365 in
9.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0981 - $0.1346 | 6500 In stock |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.060 in
1.5 mm
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0455 - $0.0624 | 4000 In stock |
0.165 in
4.2 mm
|
|
0.123 in
3.1 mm
|
0.065 in
1.7 mm
|
0.344 in
8.7 mm
|
||
| $0.0692 - $0.0947 | 3000 In stock |
0.24 in
6.1 mm
|
|
0.042 in
1.1 mm
|
0.276 in
7 mm
|
0.453 in
11.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue