Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.9422 - $1.4786 | 2600 In stock |
0.760 in
19.3 mm
|
|
1.260 in
32 mm
|
|
||
| $0.3402 - $0.6237 | Request the lead time here |
0.358 in
9.1 mm
|
|
0.433 in
11 mm
|
|
||
| $0.4482 - $0.7452 | 1700 In stock |
0.748 in
19 mm
|
|
0.480 in
12.2 mm
|
|
||
| $0.4185 - $0.8372 | Request the lead time here |
0.512 in
13 mm
|
|
0.776 in
19.7 mm
|
|
||
| $0.2889 - $0.5807 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $0.5942 - $1.188 | 800 In stock |
0.748 in
19 mm
|
|
0.835 in
21.2 mm
|
|
||
| $0.1676 - $0.4673 | 1100 In stock |
0.236 in
6 mm
|
|
0.276 in
7 mm
|
|
||
| $0.386 - $0.7065 | 1300 In stock |
0.472 in
12 mm
|
|
0.236 in
6 mm
|
|
||
| $0.38 - $0.6951 | 2500 In stock |
0.512 in
13 mm
|
|
0.472 in
12 mm
|
|
||
| $0.4403 - $0.8033 | Request the lead time here |
0.669 in
17 mm
|
|
0.591 in
15 mm
|
|
||
| $0.3939 - $0.7221 | 800 In stock |
0.512 in
13 mm
|
|
0.787 in
20 mm
|
|
||
| $1.3578 - $2.1443 | Request the lead time here |
0.469 in
11.9 mm
|
|
0.701 in
17.8 mm
|
|
||
| $0.5175 - $0.8339 | 400 In stock |
0.630 in
16 mm
|
|
0.433 in
11 mm
|
|
||
| $0.6332 - $1.0272 | 400 In stock |
0.500 in
12.7 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.6527 - $1.0539 | 100 In stock |
0.358 in
9.1 mm
|
|
0.374 in
9.5 mm
|
|
||
| $0.4326 - $0.7914 | 2000 In stock |
0.433 in
11 mm
|
|
0.480 in
12.2 mm
|
|
||
| $0.4376 - $0.8261 | 600 In stock |
0.650 in
16.5 mm
|
|
0.776 in
19.7 mm
|
|
||
| $0.5264 - $1.0529 | 500 In stock |
0.500 in
12.7 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.699 - $1.1351 | 7300 In stock |
0.701 in
17.8 mm
|
|
1.059 in
26.9 mm
|
|
||
| $1.0811 - $1.6988 | 500 In stock |
0.858 in
21.8 mm
|
|
1.110 in
28.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue