Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.5211 - $0.8418 1500 In stock
0.496 in
1.500 in
$1.1736 - $1.8492 1000 In stock
0.598 in
1.311 in
$1.1583 - $1.8261 300 In stock
1.252 in
1.189 in
$0.3783 - $0.6912 1600 In stock
0.433 in
0.480 in
$0.6332 - $1.0272 400 In stock
0.500 in
0.626 in
$0.6563 - $1.0655 Request the lead time here
0.701 in
1.059 in
$0.8997 - $1.4168 500 In stock
1.000 in
0.819 in
$0.1676 - $0.3375 2900 In stock
0.394 in
0.315 in
$0.4017 - $0.7337 200 In stock
0.472 in
0.591 in
$0.384 - $0.699 Request the lead time here
0.669 in
0.433 in
$0.5289 - $0.857 Request the lead time here
0.512 in
0.531 in
$0.6614 - $1.0772 200 In stock
0.374 in
0.531 in
$0.5175 - $0.8339 26900 In stock
0.630 in
0.433 in
$1.1042 - $1.7373 900 In stock
1.000 in
1.441 in
$1.0811 - $1.6988 500 In stock
0.858 in
1.110 in
$0.386 - $0.7065 2500 In stock
0.472 in
0.236 in
$0.1677 - $0.318 Request the lead time here
0.315 in
0.339 in
$0.453 - $0.8477 8000 In stock
0.453 in
0.482 in
$0.1185 - $0.1346 3800 In stock
0.433 in
0.559 in
$0.1901 - $0.3548 2000 In stock
0.5 in
0.752 in
  • of 17
-; ; Compatible Panel Thickness Range 0.9 - 26.5 mm | 0.035 - 1.043 in;Black;Nylon

167009069902

Price Range
$0.8418 - $0.5211

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    1.500 in
  • Head Diameter
    0.496 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 2.5 - 22.0 mm | 0.098 - 0.866 in;Black;Nylon

167011569902

Price Range
$1.8492 - $1.1736

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    1.311 in
  • Head Diameter
    0.598 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 13.5 - 23.4 mm | 0.531 - 0.921 in;Black;Nylon

167012569902

Price Range
$1.8261 - $1.1583

Stock Levels
300 In stock
Attributes
  • Anchor Length
    1.189 in
  • Head Diameter
    1.252 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 0.7 - 8.0 mm | 0.028 - 0.315 in;Natural;Nylon

167103500002

Price Range
$0.6912 - $0.3783

Stock Levels
1600 In stock
Attributes
  • Anchor Length
    0.480 in
  • Head Diameter
    0.433 in
  • Colour
    Natural
  • Type
    1
-; ; Compatible Panel Thickness Range 3.2 - 10.3 mm | 0.126 - 0.406 in;Natural;Nylon

167106500002

Price Range
$1.0272 - $0.6332

Stock Levels
400 In stock
Attributes
  • Anchor Length
    0.626 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Type
    1
-; ; Compatible Panel Thickness Range 2.5 - 20.3 mm | 0.098 - 0.799 in;Natural;Nylon

167107200002

Price Range
$1.0655 - $0.6563

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.059 in
  • Head Diameter
    0.701 in
  • Colour
    Natural
  • Type
    1
-; ; Compatible Panel Thickness Range 2.9 - 14.4 mm | 0.114 - 0.567 in;Black;Nylon

167109069902

Price Range
$1.4168 - $0.8997

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.819 in
  • Head Diameter
    1.000 in
  • Colour
    Black
  • Type
    1
-; ; Compatible Panel Thickness Range 1.5 - 4.5 mm | 0.059 - 0.177 in;Natural;Nylon

167203000002

Price Range
$0.3375 - $0.1676

Stock Levels
2900 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 2.0 - 10.0 mm | 0.079 - 0.394 in;Natural;Nylon

167205000002

Price Range
$0.7337 - $0.4017

Stock Levels
200 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.472 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in;Natural;Nylon

167208000002

Price Range
$0.699 - $0.384

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.433 in
  • Head Diameter
    0.669 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 1.5 - 9.0 mm | 0.059 - 0.354 in;Natural;Nylon

167210000002

Price Range
$0.857 - $0.5289

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.512 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 0.9 - 8.0 mm | 0.035 - 0.315 in;Black;Nylon

167003069902

Price Range
$1.0772 - $0.6614

Stock Levels
200 In stock
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.374 in
  • Colour
    Black
  • Type
    1
-; ; Compatible Panel Thickness Range 1.2 - 6.0 mm | 0.047 - 0.236 in;Black;Nylon

167005069902

Price Range
$0.8339 - $0.5175

Stock Levels
26900 In stock
Attributes
  • Anchor Length
    0.433 in
  • Head Diameter
    0.630 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 1.7 - 31.8 mm | 0.067 - 1.252 in;Natural;Nylon

167008500002

Price Range
$1.7373 - $1.1042

Stock Levels
900 In stock
Attributes
  • Anchor Length
    1.441 in
  • Head Diameter
    1.000 in
  • Colour
    Natural
  • Type
    2
-; ; Compatible Panel Thickness Range 1.5 - 20.0 mm | 0.059 - 0.787 in;Black;Nylon

167109569902

Price Range
$1.6988 - $1.0811

Stock Levels
500 In stock
Attributes
  • Anchor Length
    1.110 in
  • Head Diameter
    0.858 in
  • Colour
    Black
  • Type
    1
-; ; Compatible Panel Thickness Range 1.0 - 2.5 mm | 0.039 - 0.098 in;Natural;Nylon

167204000002

Price Range
$0.7065 - $0.386

Stock Levels
2500 In stock
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.472 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; Compatible Hole Diameter 4 mm | 0.157 in; Compatible Panel Thickness Range 2 - 4.3 mm | 0.080 - 0.170 in;Black;Nylon

RBF-4-8.6-8

Price Range
$0.318 - $0.1677

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.315 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 0.8 - 3 mm | 0.031 - 0.118 in;Black;Nylon

BPF-A414

Price Range
$0.8477 - $0.453

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.482 in
  • Head Diameter
    0.453 in
  • Head Height
    0.070 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-0
-; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.9 - 9.8 mm | 0.035 - 0.386 in;Black;Nylon

BHF-1

Price Range
$0.1346 - $0.1185

Stock Levels
3800 In stock
Attributes
  • Anchor Length
    0.559 in
  • Head Diameter
    0.433 in
  • Head Height
    0.07 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 6.7 mm | 0.264 in;Natural;Nylon

PL-250-12-01

Price Range
$0.3548 - $0.1901

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.752 in
  • Head Diameter
    0.5 in
  • Head Height
    0.071 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2