Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
27RT187550 $0.0575 - $0.0786 213000 In stock
0.435 in
0.560 in
$0.1569 - $0.2153 15000 In stock
0.433 in
0.425 in
$0.1668 - $0.2289 2000 In stock
0.490 in
1.220 in
$0.0942 - $0.1292 56000 In stock
0.492 in
0.680 in
$0.1668 - $0.2289 1000 In stock
0.695 in
0.975 in
$0.1031 - $0.1415 Request the lead time here
0.375 in
0.500 in
$0.1041 - $0.1428 11000 In stock
0.375 in
0.750 in
$0.1187 - $0.1628 770000 In stock
0.492 in
0.787 in
$0.0707 - $0.0969 Request the lead time here
0.475 in
0.375 in
$0.1269 - $0.174 221000 In stock
0.700 in
0.780 in
$0.1037 - $0.1421 Request the lead time here
0.375 in
0.625 in
$0.1031 - $0.1415 32000 In stock
0.450 in
$0.1128 - $0.155 38000 In stock
0.503 in
0.628 in
$0.2163 - $0.2966 16000 In stock
0.625 in
0.890 in
27SC2520P100 $0.1424 - $0.1953 Request the lead time here
0.475 in
1.000 in
$0.1041 - $0.1428 3000 In stock
0.475 in
0.750 in
$0.1535 - $0.2103 181000 In stock
0.700 in
0.470 in
$0.1533 - $0.2103 245995 In stock
0.360 in
0.432 in
$0.0942 - $0.1292 47000 In stock
0.437 in
0.680 in
$0.1037 - $0.1421 3000 In stock
0.475 in
0.625 in
  • of 17
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 0.8 - 8.4 mm | 0.031 - 0.331 in;Black;Nylon

27RT187550

Price Range
$0.0786 - $0.0575

Stock Levels
213000 In stock
Attributes
  • Anchor Length
    0.560 in
  • Head Diameter
    0.435 in
  • Head Height
    0.068 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 0.5 - 5.5 mm | 0.02 - 0.217 in;Black;Nylon

27RT250425A

Price Range
$0.2153 - $0.1569

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.425 in
  • Head Diameter
    0.433 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 2 - 25.4 mm | 0.079 - 1 in;Black;Nylon

27RT2811220

Price Range
$0.2289 - $0.1668

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    1.220 in
  • Head Diameter
    0.490 in
  • Head Height
    0.093 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.8 - 13 mm | 0.031 - 0.512 in;Black;Nylon

27RT187680

Price Range
$0.1292 - $0.0942

Stock Levels
56000 In stock
Attributes
  • Anchor Length
    0.680 in
  • Head Diameter
    0.492 in
  • Head Height
    0.067 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 4.3 - 19.6 mm | 0.169 - 0.772 in;Black;Nylon

27RT281975

Price Range
$0.2289 - $0.1668

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.975 in
  • Head Diameter
    0.695 in
  • Head Height
    0.090 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 12.7 mm | 0.5 in;Natural;Nylon

27SC2520K050

Price Range
$0.1415 - $0.1031

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 19.1 mm | 0.752 in;Natural;Nylon

27SC2520K075

Price Range
$0.1428 - $0.1041

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.750 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 - 12.2 mm | 0.063 - 0.48 in;Black;Nylon

27RT250900

Price Range
$0.1628 - $0.1187

Stock Levels
770000 In stock
Attributes
  • Anchor Length
    0.787 in
  • Head Diameter
    0.492 in
  • Head Height
    0.067 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 19.1 - 3.5 mm | 0.752 - 0.138 in;Natural;Nylon

27SC2520P037

Price Range
$0.0969 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.375 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3.8 - 13.6 mm | 0.15 - 0.535 in;Black;Nylon

27RT250800

Price Range
$0.174 - $0.1269

Stock Levels
221000 In stock
Attributes
  • Anchor Length
    0.780 in
  • Head Diameter
    0.700 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 15.9 mm | 0.626 in;Natural;Nylon

27SC2520K062

Price Range
$0.1421 - $0.1037

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.625 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 12.7 mm | 0.5 in;Natural;Nylon

27SC2520R050

Price Range
$0.1415 - $0.1031

Stock Levels
32000 In stock
Attributes
  • Head Diameter
    0.450 in
  • Head Height
    0.160 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3 - 10.2 mm | 0.120 - 0.400 in;Black;Nylon

27RT250625

Price Range
$0.155 - $0.1128

Stock Levels
38000 In stock
Attributes
  • Anchor Length
    0.628 in
  • Head Diameter
    0.503 in
  • Head Height
    0.050 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 2.1 - 12.7 mm | 0.083 - 0.5 in;Black;Nylon

27RT2811000

Price Range
$0.2966 - $0.2163

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.890 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 25.4 mm | 1 in;Natural;Nylon

27SC2520P100

Price Range
$0.1953 - $0.1424

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.000 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 19.1 mm | 0.752 in;Natural;Nylon

27SC2520P075

Price Range
$0.1428 - $0.1041

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.750 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.7 - 7.6 mm | 0.106 - 0.299 in;Black;Nylon

27RT250440

Price Range
$0.2103 - $0.1535

Stock Levels
181000 In stock
Attributes
  • Anchor Length
    0.470 in
  • Head Diameter
    0.700 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 0.8 - 5.9 mm | 0.031 - 0.232 in;Black;Nylon

27RT1560432

Price Range
$0.2103 - $0.1533

Stock Levels
245995 In stock
Attributes
  • Anchor Length
    0.432 in
  • Head Diameter
    0.360 in
  • Head Height
    0.060 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.8 - 13 mm | 0.031 - 0.512 in;Black;Nylon

27RT187675

Price Range
$0.1292 - $0.0942

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    0.680 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 15.9 mm | 0.626 in;Natural;Nylon

27SC2520P062

Price Range
$0.1421 - $0.1037

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.625 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2