Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.1424 - $0.2171 1000 In stock
0.874 in
0.655 in
$0.1545 - $0.2355 249000 In stock
1.000 in
0.570 in
$0.1115 - $0.17 Request the lead time here
0.700 in
1.120 in
$0.0695 - $0.1058 23000 In stock
0.787 in
0.384 in
$0.0446 - $0.0677 80000 In stock
0.441 in
0.327 in
$0.1092 - $0.1667 61000 In stock
0.700 in
1.004 in
$0.1491 - $0.227 61000 In stock
0.787 in
0.642 in
$0.1535 - $0.234 17000 In stock
0.787 in
1.147 in
$0.0446 - $0.0677 379000 In stock
0.500 in
0.348 in
$0.0858 - $0.1307 Request the lead time here
0.500 in
0.848 in
$0.1017 - $0.155 126996 In stock
0.700 in
0.630 in
$0.17 - $0.2591 10000 In stock
0.787 in
2.132 in
$0.1491 - $0.227 20000 In stock
0.787 in
0.767 in
$0.1545 - $0.2355 10000 In stock
0.787 in
1.401 in
$0.0822 - $0.1022 37000 In stock
0.331 in
0.299 in
$0.1496 - $0.2052 22000 In stock
0.445 in
0.300 in
$0.0953 - $0.1307 3000 In stock
0.650 in
0.774 in
$0.1031 - $0.1415 100000 In stock
0.475 in
0.500 in
$0.0707 - $0.0969 Request the lead time here
0.450 in
$0.1055 - $0.1445 Request the lead time here
0.375 in
1.000 in
  • of 17
-; Compatible Hole Diameter 7.9 mm | 0.312 in; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.063 - 0.5 in;Black;Nylon

27XT3120500

Price Range
$0.2171 - $0.1424

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.655 in
  • Head Diameter
    0.874 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 9.5 mm | 0.375 in; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in;Black;Nylon

27XT3750375

Price Range
$0.2355 - $0.1545

Stock Levels
249000 In stock
Attributes
  • Anchor Length
    0.570 in
  • Head Diameter
    1.000 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 - 25.4 mm | 0.063 - 1 in;Black;Nylon

27XT2501000

Price Range
$0.17 - $0.1115

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.120 in
  • Head Diameter
    0.700 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;Nylon

27XT2810250

Price Range
$0.1058 - $0.0695

Stock Levels
23000 In stock
Attributes
  • Anchor Length
    0.384 in
  • Head Diameter
    0.787 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Fir Tree Rivet 1.6 mm 6.0 mm Nylon Black

27MXT004006

Price Range
$0.0677 - $0.0446

Stock Levels
80000 In stock
Attributes
  • Anchor Length
    0.327 in
  • Head Diameter
    0.441 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.063 - 0.874 in;Black;Nylon

27XT2500875

Price Range
$0.1667 - $0.1092

Stock Levels
61000 In stock
Attributes
  • Anchor Length
    1.004 in
  • Head Diameter
    0.700 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.063 - 0.5 in;Black;Nylon

27XT2810500

Price Range
$0.227 - $0.1491

Stock Levels
61000 In stock
Attributes
  • Anchor Length
    0.642 in
  • Head Diameter
    0.787 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 25.4 mm | 0.063 - 1 in;Black;Nylon

27XT2811000

Price Range
$0.234 - $0.1535

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    1.147 in
  • Head Diameter
    0.787 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;Nylon

27XT1880250

Price Range
$0.0677 - $0.0446

Stock Levels
379000 In stock
Attributes
  • Anchor Length
    0.348 in
  • Head Diameter
    0.500 in
  • Head Height
    0.078 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.063 - 0.752 in;Black;Nylon

27XT1880750

Price Range
$0.1307 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.848 in
  • Head Diameter
    0.500 in
  • Head Height
    0.078 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.062 - 0.500 in;Black;Nylon

27XT2500500

Price Range
$0.155 - $0.1017

Stock Levels
126996 In stock
Attributes
  • Anchor Length
    0.630 in
  • Head Diameter
    0.700 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 - 50.8 mm | 0.063 - 2 in;Black;Nylon

27XT2502000

Price Range
$0.2591 - $0.17

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    2.132 in
  • Head Diameter
    0.787 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.063 - 0.626 in;Black;Nylon

27XT2810625

Price Range
$0.227 - $0.1491

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.767 in
  • Head Diameter
    0.787 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.063 - 1.252 in;Black;Nylon

27XT2811250

Price Range
$0.2355 - $0.1545

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    1.401 in
  • Head Diameter
    0.787 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Fir Tree Rivet 1.6 mm 6.0 mm Nylon Black

27MXT003006

Price Range
$0.1022 - $0.0822

Stock Levels
37000 In stock
Attributes
  • Anchor Length
    0.299 in
  • Head Diameter
    0.331 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.8 - 3.8 mm | 0.031 - 0.15 in;Black;Nylon

27RT187310

Price Range
$0.2052 - $0.1496

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.300 in
  • Head Diameter
    0.445 in
  • Head Height
    0.068 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.5 mm | 0.218 in; Compatible Panel Thickness Range 1.5 - 14.2 mm | 0.059 - 0.559 in;Black;Nylon

27RT218774

Price Range
$0.1307 - $0.0953

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.774 in
  • Head Diameter
    0.650 in
  • Head Height
    0.090 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 12.7 mm | 0.5 in;Natural;Nylon

27SC2520P050

Price Range
$0.1415 - $0.1031

Stock Levels
100000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 9.5 mm | 0.374 in;Natural;Nylon

27SC2520R037

Price Range
$0.0969 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.450 in
  • Head Height
    0.160 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 5.2 mm | 0.203 in; Compatible Panel Thickness Range 25.4 mm | 1 in;Natural;Nylon

27SC2520K100

Price Range
$0.1445 - $0.1055

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.000 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2