Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE, LDPE-PIR
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.0929 - $0.567 6210 In stock
0.421 in
$0.0788 - $0.4808 1605 In stock
0.484 in
$0.339 - $0.8475 8300 In stock
0.575 in
$0.2915 - $0.7265 44802 In stock
0.701 in
$0.4737 - $1.1852 250 In stock
0.984 in
$0.5846 - $1.4603 4830 In stock
1.083 in
$0.4997 - $3.1136 3574 In stock
1.252 in
$0.1451 - $0.1704 63 In stock
0.469 in
$0.1535 - $0.1805 7900 In stock
0.571 in
$0.2177 - $0.2559 657 In stock
0.854 in
$0.233 - $0.2727 3275 In stock
1.004 in
$0.3815 - $0.4488 517 In stock
0.827 in
$0.7215 - $1.8081 548 In stock
0.976 in
$4.9311 - $12.3276 195 In stock
3.346 in
$7.4076 - $18.5126 500 In stock
4.398 in
494378 $0.2079 - $0.2438 904 In stock
0.76 in
$0.3861 - $0.4538 934 In stock
1.319 in
$0.0938 - $0.1103 1000 In stock
0.173 in
$0.2282 - $1.3944 Request the lead time here
0.882 in
$0.2258 - $1.3799 8785 In stock
0.969 in
  • of 6
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1034A

Price Range
$0.567 - $0.0929

Stock Levels
6210 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 12.3 mm | 0.484 in ;

BP1042A

Price Range
$0.4808 - $0.0788

Stock Levels
1605 In stock
Attributes
  • Fitting Diameter
    0.484 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ;

BP1054A

Price Range
$0.8475 - $0.339

Stock Levels
8300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 17.8 mm | 0.701 in ;

BP1064A

Price Range
$0.7265 - $0.2915

Stock Levels
44802 In stock
Attributes
  • Fitting Diameter
    0.701 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 25 mm | 0.984 in ;

BP1098A

Price Range
$1.1852 - $0.4737

Stock Levels
250 In stock
Attributes
  • Fitting Diameter
    0.984 in
  • Flange Diameter
    1.260 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ;

BP1106A

Price Range
$1.4603 - $0.5846

Stock Levels
4830 In stock
Attributes
  • Fitting Diameter
    1.083 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 31.8 mm | 1.252 in ;

BP1114A

Price Range
$3.1136 - $0.4997

Stock Levels
3574 In stock
Attributes
  • Fitting Diameter
    1.252 in
  • Flange Diameter
    1.417 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Black

494370

Price Range
$0.1704 - $0.1451

Stock Levels
63 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Black

494374

Price Range
$0.1805 - $0.1535

Stock Levels
7900 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Flange Diameter
    0.787 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 21.7 mm 8.0 mm 25.0 mm LDPE - PIR Black

494379

Price Range
$0.2559 - $0.2177

Stock Levels
657 In stock
Attributes
  • Fitting Diameter
    0.854 in
  • Flange Diameter
    0.984 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 25.5 mm 7.5 mm 28.0 mm LDPE - PIR Black

494383

Price Range
$0.2727 - $0.233

Stock Levels
3275 In stock
Attributes
  • Fitting Diameter
    1.004 in
  • Flange Diameter
    1.102 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 21.0 mm 12.6 mm 25.6 mm LDPE - PIR Black

055021022003

Price Range
$0.4488 - $0.3815

Stock Levels
517 In stock
Attributes
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.007 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug - ; Fitting Diameter 24.8 mm | 0.976 in ;

BP1096A

Price Range
$1.8081 - $0.7215

Stock Levels
548 In stock
Attributes
  • Fitting Diameter
    0.976 in
  • Flange Diameter
    1.240 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 85 mm | 3.346 in ;

BP1162A

Price Range
$12.3276 - $4.9311

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 111.7 mm | 4.398 in ;

BP1170A

Price Range
$18.5126 - $7.4076

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    4.398 in
  • Flange Diameter
    4.843 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Black

494378

Price Range
$0.2438 - $0.2079

Stock Levels
904 In stock
Attributes
  • Fitting Diameter
    0.76 in
  • Flange Diameter
    0.984 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 33.5 mm 12.0 mm 36.0 mm LDPE - PIR Black

494386

Price Range
$0.4538 - $0.3861

Stock Levels
934 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Flange Diameter
    1.417 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 4.4 mm 5.2 mm 9.0 mm LDPE - PIR Black

054044922003

Price Range
$0.1103 - $0.0938

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.173 in
  • Flange Diameter
    0.354 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug - ; Fitting Diameter 22.4 mm | 0.882 in ;

BP1086A

Price Range
$1.3944 - $0.2282

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.882 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 24.6 mm | 0.969 in ;

BP1094A

Price Range
$1.3799 - $0.2258

Stock Levels
8785 In stock
Attributes
  • Fitting Diameter
    0.969 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE