Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1788 - $1.0929 | 15233 In stock |
0.539 in
13.7 mm
|
||
| 12792B | $0.198 - $1.2101 | 4392 In stock |
0.760 in
19.3 mm
|
|
| $0.3239 - $0.8064 | 1290 In stock |
0.130 in
3.3 mm
|
||
| $0.1512 - $0.3789 | 72992 In stock |
0.248 in
6.3 mm
|
||
| BP1024A | $0.3239 - $0.8064 | 750 In stock |
0.366 in
9.3 mm
|
|
| $0.3239 - $0.8085 | 2000 In stock |
0.394 in
10 mm
|
||
| $0.2435 - $0.6086 | 47271 In stock |
0.650 in
16.5 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.404 - $1.0115 | 690 In stock |
0.827 in
21 mm
|
||
| $0.4085 - $1.0236 | 900 In stock |
0.906 in
23 mm
|
||
| $0.7215 - $1.8081 | 548 In stock |
0.976 in
24.8 mm
|
||
| $0.6257 - $1.5641 | Request the lead time here |
1.063 in
27 mm
|
||
| $0.4215 - $2.5763 | Request the lead time here |
1.201 in
30.5 mm
|
||
| $0.389 - $2.3765 | 4000 In stock |
1.319 in
33.5 mm
|
||
| $0.5933 - $3.717 | 2261 In stock |
1.437 in
36.5 mm
|
||
| $0.78 - $1.9503 | 180 In stock |
1.665 in
42.3 mm
|
||
| $3.4758 - $8.7134 | 1463 In stock |
2.346 in
59.6 mm
|
||
| $0.1796 - $0.2117 | 500 In stock |
0.614 in
15.6 mm
|
||
| $0.0938 - $0.573 | 891 In stock |
0.287 in
7.3 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm