| Quantity | Unit price |
|---|---|
| 50 - 249 | $1.0115 |
| 250 - 1249 | $0.4488 |
| 1250 + | $0.404 |
| Fitting Diameter | 21 mm |
|---|---|
| Fitting Diameter | 0.827 in |
| Flange Diameter | 25.6 mm |
| Flange Diameter | 1.007 in |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue