Quantity | Unit price |
---|---|
1 - 49 | $40.9862 |
50 - 99 | $20.5043 |
100 - 499 | $8.1974 |
500 - 4999 | $3.6333 |
5000 - 9999 | $3.4514 |
10000 - 14999 | $3.2699 |
15000 + | $3.0881 |
Fitting Diameter | 59.6 mm |
---|---|
Fitting Diameter | 2.346 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 73.5 mm |
Flange Diameter | 2.894 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue