Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1788 - $1.0929 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.7931 - $4.9482 | 3706 In stock |
2.028 in
51.5 mm
|
||
| $0.0635 - $0.141 | 1870 In stock |
0.181 in
4.6 mm
|
||
| $0.0902 - $0.5516 | 16136 In stock |
0.331 in
8.4 mm
|
||
| $0.404 - $1.0115 | 690 In stock |
0.827 in
21 mm
|
||
| $0.4085 - $1.0236 | 900 In stock |
0.906 in
23 mm
|
||
| $0.7215 - $1.8081 | 548 In stock |
0.976 in
24.8 mm
|
||
| $0.6257 - $1.5641 | 100 In stock |
1.063 in
27 mm
|
||
| $0.4215 - $2.5763 | Request the lead time here |
1.201 in
30.5 mm
|
||
| $7.4076 - $18.5126 | 500 In stock |
4.398 in
111.7 mm
|
||
| $0.3044 - $0.3599 | Request the lead time here |
0.366 in
9.3 mm
|
||
| $0.1004 - $0.1181 | 2100 In stock |
0.331 in
8.4 mm
|
||
| $0.2088 - $0.522 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0992 - $0.2201 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.0938 - $0.573 | 891 In stock |
0.287 in
7.3 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.0929 - $0.567 | 9210 In stock |
0.421 in
10.7 mm
|
||
| $0.1868 - $1.166 | 58025 In stock |
0.835 in
21.2 mm
|
||
| $0.2174 - $1.359 | 8763 In stock |
0.669 in
17 mm
|
||
| $0.3239 - $0.8064 | 1000 In stock |
0.106 in
2.7 mm