Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE, LDPE-PIR
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.9972 - $2.486 100 In stock
1.319 in
$0.7367 - $1.8392 500 In stock
1.480 in
$0.9908 - $2.486 494 In stock
1.705 in
$1.536 - $3.8378 100 In stock
2.067 in
$3.4758 - $8.7134 1463 In stock
2.346 in
$4.9311 - $12.3276 195 In stock
3.346 in
$7.4076 - $18.5126 500 In stock
4.398 in
$0.6561 - $1.6439 400 In stock
1.126 in
$0.5846 - $1.4603 58 In stock
1.283 in
$0.225 - $0.2657 500 In stock
0.969 in
$0.1796 - $0.2117 500 In stock
0.614 in
$1.6596 - $4.1516 400 In stock
2.756 in
$0.1041 - $0.1226 3100 In stock
0.287 in
$0.1451 - $0.1704 63 In stock
0.469 in
$0.1535 - $0.1805 7900 In stock
0.571 in
$0.233 - $0.2727 3275 In stock
1.004 in
$0.3815 - $0.4488 517 In stock
0.827 in
$0.2174 - $1.359 8763 In stock
0.669 in
$0.3239 - $0.8064 1000 In stock
0.106 in
$0.0884 - $0.5397 27367 In stock
0.213 in
  • of 6
Push-In Plug - ; Fitting Diameter 33.5 mm | 1.319 in ;

BP1120A

Price Range
$2.486 - $0.9972

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Flange Diameter
    1.614 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 37.6 mm | 1.480 in ;

BP1128A

Price Range
$1.8392 - $0.7367

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    1.480 in
  • Flange Diameter
    1.591 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 43.3 mm | 1.705 in ;

BP1138A

Price Range
$2.486 - $0.9908

Stock Levels
494 In stock
Attributes
  • Fitting Diameter
    1.705 in
  • Flange Diameter
    1.988 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 52.5 mm | 2.067 in ;

BP1146A

Price Range
$3.8378 - $1.536

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    2.067 in
  • Flange Diameter
    2.362 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 59.6 mm | 2.346 in ;

BP1154A

Price Range
$8.7134 - $3.4758

Stock Levels
1463 In stock
Attributes
  • Fitting Diameter
    2.346 in
  • Flange Diameter
    2.894 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 85 mm | 3.346 in ;

BP1162A

Price Range
$12.3276 - $4.9311

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 111.7 mm | 4.398 in ;

BP1170A

Price Range
$18.5126 - $7.4076

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    4.398 in
  • Flange Diameter
    4.843 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 28.6 mm | 1.126 in ;

BP1108A

Price Range
$1.6439 - $0.6561

Stock Levels
400 In stock
Attributes
  • Fitting Diameter
    1.126 in
  • Flange Diameter
    1.339 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 32.6 mm | 1.283 in ;

BP1116A

Price Range
$1.4603 - $0.5846

Stock Levels
58 In stock
Attributes
  • Fitting Diameter
    1.283 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Black

494382

Price Range
$0.2657 - $0.225

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.969 in
  • Flange Diameter
    1.102 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 15.6 mm 8.0 mm 20.0 mm LDPE - PIR Black

494375

Price Range
$0.2117 - $0.1796

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.614 in
  • Flange Diameter
    0.787 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug - ; Fitting Diameter 70 mm | 2.756 in ;

BP1156A

Price Range
$4.1516 - $1.6596

Stock Levels
400 In stock
Attributes
  • Fitting Diameter
    2.756 in
  • Flange Diameter
    3.071 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Black

494366

Price Range
$0.1226 - $0.1041

Stock Levels
3100 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Black

494370

Price Range
$0.1704 - $0.1451

Stock Levels
63 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Black

494374

Price Range
$0.1805 - $0.1535

Stock Levels
7900 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Flange Diameter
    0.787 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 25.5 mm 7.5 mm 28.0 mm LDPE - PIR Black

494383

Price Range
$0.2727 - $0.233

Stock Levels
3275 In stock
Attributes
  • Fitting Diameter
    1.004 in
  • Flange Diameter
    1.102 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 21.0 mm 12.6 mm 25.6 mm LDPE - PIR Black

055021022003

Price Range
$0.4488 - $0.3815

Stock Levels
517 In stock
Attributes
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.007 in
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug - ; Fitting Diameter 17 mm | 0.669 in ;

12790A

Price Range
$1.359 - $0.2174

Stock Levels
8763 In stock
Attributes
  • Fitting Diameter
    0.669 in
  • Flange Diameter
    0.866 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 2.7 mm | 0.106 in ;

BP1004A

Price Range
$0.8064 - $0.3239

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.106 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 5.4 mm | 0.213 in ;

BP1012A

Price Range
$0.5397 - $0.0884

Stock Levels
27367 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE