Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.
Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Our range features slotted and non slotted options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Outside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.2463 - $0.2874 | 13000 In stock |
M4
|
Black
|
0.425 in
10.8 mm
|
0.307 in
7.8 mm
|
||
| $0.1398 - $0.1631 | Request the lead time here |
#10-32
|
Black
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
| $0.1398 - $0.1631 | Request the lead time here |
#10-24
|
Black
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
| $0.1356 - $0.158 | Request the lead time here |
#8-32
|
Black
|
0.381 in
9.7 mm
|
0.378 in
9.6 mm
|
||
| $0.1479 - $0.1728 | Request the lead time here |
1/4-20
|
Black
|
0.478 in
12.1 mm
|
0.370 in
9.4 mm
|
||
| $0.1676 - $0.1953 | 28000 In stock |
#4-40
|
Natural
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
| $0.1155 - $0.1346 | 12000 In stock |
#4-40
|
Natural
|
0.317 in
8.1 mm
|
0.295 in
7.5 mm
|
||
| $0.1836 - $0.2141 | 5000 In stock |
#6-32
|
Black
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
| $0.1932 - $0.2253 | 8000 In stock |
#10-32
|
Black
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1881 - $0.2198 | 54000 In stock |
#8-32
|
Black
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
| $0.1269 - $0.1481 | 19000 In stock |
#10-32
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
| $0.1671 - $0.1947 | 36996 In stock |
#6-32
|
Natural
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
| $0.1757 - $0.2048 | Request the lead time here |
#10-32
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1371 - $0.188 | 27000 In stock |
1/4-20
|
Natural
|
0.540 in
13.7 mm
|
0.365 in
9.3 mm
|
||
| $0.1713 - $0.1998 | Request the lead time here |
#8-32
|
Natural
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
| 0525020SCN | $0.1346 - $0.1571 | 7000 In stock |
1/4-20
|
Natural
|
0.478 in
12.1 mm
|
0.370 in
9.4 mm
|
|
| $0.1757 - $0.2048 | 18000 In stock |
#10-24
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1269 - $0.1481 | 10000 In stock |
#10-24
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
| $0.1844 - $0.215 | 3000 In stock |
#4-40
|
Black
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
| $0.1932 - $0.2253 | 5000 In stock |
#10-24
|
Black
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue