| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.167 |
| 5000 - 9999 | $0.1589 |
| 10000 - 24999 | $0.1518 |
| 25000 + | $0.143 |
| Thread Size | 1/4-20 |
|---|---|
| Overall Height | 0.370 in |
| Overall Height | 9.4 mm |
| Outside Diameter | 0.478 in |
| Outside Diameter | 12.1 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Nut Form | Knurled with Slot |
| Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue