Quantity | Unit price |
---|---|
1000 - 4999 | $0.2777 |
5000 - 9999 | $0.2643 |
10000 - 24999 | $0.2523 |
25000 + | $0.2379 |
Thread Size | M4 |
---|---|
Overall Height | 0.307 in |
Overall Height | 7.8 mm |
Outside Diameter | 10.8 mm |
Outside Diameter | 0.425 in |
Colour | Black |
Full Material | Nylon 6/6 |
Nut Form | Knurled |
Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue