Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0486 - $0.0666 | 10000 In stock |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
||
| $0.0743 - $0.1019 | 17000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
1.654 in
42.0 mm
|
||
| $0.0486 - $0.0666 | 30000 In stock |
M2 x 0.4
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0471 - $0.0647 | Request the lead time here |
M2 x 0.4
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0495 - $0.0678 | 2000 In stock |
M2 x 0.4
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| $0.048 - $0.066 | 11000 In stock |
M2
|
0.051 in
1.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0486 - $0.0666 | 6000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0498 - $0.0683 | 7000 In stock |
M2 x 0.4
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
| 50M020040P004 | $0.0471 - $0.0647 | 4000 In stock |
M2
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
|
| $0.0476 - $0.0653 | 21000 In stock |
M2 x 0.4
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.048 - $0.066 | 9000 In stock |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
||
| 50M025045P005 | $0.0474 - $0.065 | 33000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
|
| $0.0471 - $0.0647 | Request the lead time here |
M2.5
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.1061 - $0.1452 | 5000 In stock |
M6
|
0.142 in
3.6 mm
|
1.378 in
35.0 mm
|
||
| $0.069 - $0.0806 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
1.750 in
44.5 mm
|
||
| $0.3386 - $0.4644 | 500 In stock |
M10
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0597 - $0.0698 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.156 in
4 mm
|
||
| $0.0524 - $0.0719 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0666 - $0.0777 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
1.125 in
28.6 mm
|
||
| $0.0521 - $0.0714 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue