Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0672 - $0.0783 Request the lead time here
#10-32
0.110 in
0.370 in
$0.0704 - $0.0819 Request the lead time here
#6-32
0.082 in
2.000 in
$0.0681 - $0.0795 Request the lead time here
#10-32
0.110 in
0.620 in
$0.0887 - $0.0887 Request the lead time here
#4-40
0.080 in
1.000 in
$0.0531 - $0.062 3000 In stock
#6-32
0.313 in
$0.0549 - $0.0642 2000 In stock
#6-32
0.750 in
$0.0555 - $0.0648 26000 In stock
#8-32
0.375 in
$0.0566 - $0.066 3000 In stock
#8-32
0.750 in
$0.0563 - $0.0653 42000 In stock
#8-32
0.500 in
010832P100 $0.0434 - $0.0594 15500 In stock
#8-32
1.000 in
$0.0513 - $0.0603 22000 In stock
#2-56
0.438 in
$0.0632 - $0.0734 Request the lead time here
#6-32
$0.111 - $0.1298 Request the lead time here
#0-80
0.250 in
$0.4649 - $0.5423 1000 In stock
#6-32
0.750 in
$0.0627 - $0.0732 3000 In stock
#4-40
1.750 in
$0.4335 - $0.506 4000 In stock
#4-40
0.375 in
$0.054 - $0.0627 Request the lead time here
#6-32
0.094 in
$0.0539 - $0.0627 Request the lead time here
#6-32
0.438 in
$0.0572 - $0.0669 Request the lead time here
#6-32
0.688 in
$0.0579 - $0.0674 11000 In stock
#6-32
0.092 in
1.500 in
  • of 48
Machine Screw Slotted Drive #10-32 0.370 in Nylon 6/6 Black

011032P037B

Price Range
$0.0783 - $0.0672

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.370 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 2.000 in Nylon 6/6 Black

010632P200B

Price Range
$0.0819 - $0.0704

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.620 in Nylon 6/6 Black

011032P062B

Price Range
$0.0795 - $0.0681

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.620 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 1.000 in 0.210 in

NSP-4-16-01

Price Range
$0.0887 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632P031

Price Range
$0.062 - $0.0531

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.750 in 0.270 in

010632P075

Price Range
$0.0642 - $0.0549

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.375 in 0.322 in

010832P037

Price Range
$0.0648 - $0.0555

Stock Levels
26000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.750 in 0.322 in

010832P075

Price Range
$0.066 - $0.0566

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.500 in 0.322 in

010832P050

Price Range
$0.0653 - $0.0563

Stock Levels
42000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 1.000 in 0.322 in

010832P100

Price Range
$0.0594 - $0.0434

Stock Levels
15500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P043

Price Range
$0.0603 - $0.0513

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P187

Price Range
$0.0734 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Screw Type
    Machine Screw
Machine Screw - Natural; Nylon 6/6;

010080P025

Price Range
$0.1298 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010632P075PC

Price Range
$0.5423 - $0.4649

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010440P175

Price Range
$0.0732 - $0.0627

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in;

010440W037PC

Price Range
$0.506 - $0.4335

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P009

Price Range
$0.0627 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P043

Price Range
$0.0627 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P068

Price Range
$0.0669 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 38.1 mm | 1.500 in;

010632PW150

Price Range
$0.0674 - $0.0579

Stock Levels
11000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6