Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0653 - $0.0896 Request the lead time here
1/4-20
0.144 in
1.500 in
$0.048 - $0.066 Request the lead time here
#6-32
0.082 in
1.000 in
$0.0545 - $0.075 Request the lead time here
#10-32
0.110 in
1.000 in
$0.059 - $0.0689 Request the lead time here
#6-32
0.082 in
0.125 in
$0.1263 - $0.1476 20000 In stock
#0-80
0.039 in
0.125 in
$0.0576 - $0.0671 Request the lead time here
#2-56
0.053 in
0.281 in
$0.0642 - $0.0749 Request the lead time here
#8-32
0.096 in
0.625 in
$0.0629 - $0.0735 Request the lead time here
#8-32
0.096 in
0.250 in
$0.059 - $0.0689 Request the lead time here
#2-56
0.053 in
0.500 in
$0.0701 - $0.0816 Request the lead time here
#10-32
0.110 in
0.500 in
$0.1263 - $0.1476 Request the lead time here
#0-80
0.039 in
0.188 in
$0.0479 - $0.0659 Request the lead time here
#6-32
0.082 in
0.875 in
$0.0912 - $0.1062 Request the lead time here
1/4-20
0.144 in
2.000 in
$0.0593 - $0.0692 Request the lead time here
#2-56
0.053 in
0.156 in
$0.3173 - $0.4352 Request the lead time here
M10
0.236 in
0.512 in
$0.077 - $0.1056 1000 In stock
M6
0.181 in
0.394 in
$0.1046 - $0.1431 Request the lead time here
M6
0.142 in
0.472 in
$0.428 - $0.5871 Request the lead time here
M10
0.236 in
1.969 in
$0.0636 - $0.0741 Request the lead time here
#8-32
0.096 in
0.438 in
$0.069 - $0.0804 Request the lead time here
#8-32
0.110 in
1.125 in
  • of 48
Machine Screw Slotted Drive 1/4-20 1.500 in Nylon 6/6 Black

012520P150B

Price Range
$0.0896 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.000 in Nylon 6/6 Black

010632P100B

Price Range
$0.066 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 1.000 in Nylon 6/6 Black

011032P100B

Price Range
$0.075 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.125 in Nylon 6/6 Black

010632P012B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive #0-80 0.125 in Nylon 6/6 Black

010080PW012B

Price Range
$0.1476 - $0.1263

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    0.115 in
  • Head Height
    0.039 in
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.281 in Nylon 6/6 Black

010256P028B

Price Range
$0.0671 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.281 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.625 in Nylon 6/6 Black

010832P062B

Price Range
$0.0749 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.250 in Nylon 6/6 Black

010832P025B

Price Range
$0.0735 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.500 in Nylon 6/6 Black

010256P050B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.500 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.500 in Nylon 6/6 Black

011032P050B

Price Range
$0.0816 - $0.0701

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #0-80 0.188 in Nylon 6/6 Black

010080P018B

Price Range
$0.1476 - $0.1263

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.116 in
  • Head Height
    0.039 in
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.875 in Nylon 6/6 Black

010632P087B

Price Range
$0.0659 - $0.0479

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 2.000 in Nylon 6/6 Black

012520P200B

Price Range
$0.1062 - $0.0912

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.156 in Nylon 6/6 Black

010256P015B

Price Range
$0.0692 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M10 13.0 mm Nylon 6/6 Black

50M100150N013B

Price Range
$0.4352 - $0.3173

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.512 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive M6 10.0 mm Nylon 6/6 Black

50M060100P010B

Price Range
$0.1056 - $0.077

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M6 12.0 mm Nylon 6/6 Black

50M060100N012B

Price Range
$0.1431 - $0.1046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M10 50.0 mm Nylon 6/6 Black

50M100150N050B

Price Range
$0.5871 - $0.428

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    1.969 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.438 in Nylon 6/6 Black

010832P043B

Price Range
$0.0741 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.125 in Nylon 6/6 Black

010832PW112B

Price Range
$0.0804 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Black