Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0699 - $0.0957 1000 In stock
M6
0.315 in
$0.0965 - $0.1323 6500 In stock
M6 x 1.0
0.142 in
0.787 in
$0.0996 - $0.1367 18500 In stock
M6 x 1.0
0.142 in
1.378 in
$0.1025 - $0.1407 1000 In stock
M6 x 1.0
0.142 in
2.362 in
$0.0699 - $0.0957 Request the lead time here
M6 x 1.0
0.181 in
0.315 in
$0.0984 - $0.1349 3000 In stock
M6 x 1.0
0.181 in
1.181 in
$0.1016 - $0.1394 4000 In stock
M6 x 1.0
0.181 in
1.969 in
$0.2741 - $0.3761 5000 In stock
M8
0.394 in
$0.0525 - $0.072 Request the lead time here
M3.5 x 0.6
0.102 in
0.394 in
$0.0542 - $0.0746 1000 In stock
M3.5 x 0.6
0.102 in
0.984 in
$0.0507 - $0.0696 21000 In stock
M2
0.051 in
0.472 in
$0.3186 - $0.4371 4000 In stock
M10 x 1.5
0.236 in
0.984 in
$0.4125 - $0.566 Request the lead time here
M10 x 1.5
0.236 in
2.362 in
$0.3446 - $0.4728 Request the lead time here
M10 x 1.5
0.295 in
1.378 in
$0.0764 - $0.105 85000 In stock
M3 x 0.5
0.094 in
1.378 in
$0.0626 - $0.0858 Request the lead time here
M3.5
0.276 in
$0.0548 - $0.0753 12000 In stock
M4 x 0.7
0.094 in
0.472 in
$0.0575 - $0.0788 1000 In stock
M4 x 0.7
0.094 in
1.181 in
$0.0833 - $0.1142 2500 In stock
M5 x 0.8
0.118 in
0.984 in
$0.0593 - $0.0815 11000 In stock
M5 x 0.8
0.146 in
0.315 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

50M060100N008

Price Range
$0.0957 - $0.0699

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon Machine Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.0 mm | 0.472 in

50M060100N020

Price Range
$0.1323 - $0.0965

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon Machine Screw - Thread Size M6 x 1.0; Thread Length 35.0 mm | 1.378 in; Head Diameter 12.0 mm | 0.472 in

50M060100N035

Price Range
$0.1367 - $0.0996

Stock Levels
18500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon Machine Screw - Thread Size M6 x 1.0; Thread Length 60.0 mm | 2.362 in; Head Diameter 12.0 mm | 0.472 in

50M060100N060

Price Range
$0.1407 - $0.1025

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon Machine Screw - Thread Size M6 x 1.0; Thread Length 8.0 mm | 0.315 in; Head Diameter 12.0 mm | 0.472 in

50M060100P008

Price Range
$0.0957 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon Machine Screw - Thread Size M6 x 1.0; Thread Length 30.0 mm | 1.181 in; Head Diameter 12.0 mm | 0.472 in

50M060100P030

Price Range
$0.1349 - $0.0984

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon Machine Screw - Thread Size M6 x 1.0; Thread Length 50.0 mm | 1.969 in; Head Diameter 12.0 mm | 0.472 in

50M060100P050

Price Range
$0.1394 - $0.1016

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.969 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M080125N010

Price Range
$0.3761 - $0.2741

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon Machine Screw - Thread Size M3.5 x 0.6; Thread Length 10.0 mm | 0.394 in; Head Diameter 7.0 mm | 0.276 in

50M035060P010

Price Range
$0.072 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon Machine Screw - Thread Size M3.5 x 0.6; Thread Length 25.0 mm | 0.984 in; Head Diameter 7.0 mm | 0.276 in

50M035060P025

Price Range
$0.0746 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Slotted Drive - Pan Head Machine Screw; Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.8 mm | 0.15 in; Nylon

50M020040N012

Price Range
$0.0696 - $0.0507

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.472 in
  • Thread Size
    M2
  • Colour
    Natural
Nylon Machine Screw - Thread Size M10 x 1.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 20.0 mm | 0.787 in

50M100150N025

Price Range
$0.4371 - $0.3186

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon Machine Screw - Thread Size M10 x 1.5; Thread Length 60.0 mm | 2.362 in; Head Diameter 20.0 mm | 0.787 in

50M100150N060

Price Range
$0.566 - $0.4125

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon Machine Screw - Thread Size M10 x 1.5; Thread Length 35.0 mm | 1.378 in; Head Diameter 20.0 mm | 0.787 in

50M100150P035

Price Range
$0.4728 - $0.3446

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.378 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon Machine Screw - Thread Size M3 x 0.5; Thread Length 35.0 mm | 1.378 in; Head Diameter 5.6 mm | 0.22 in

50M030050P035

Price Range
$0.105 - $0.0764

Stock Levels
85000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M035060N007

Price Range
$0.0858 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.276 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon Machine Screw - Thread Size M4 x 0.7; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.0 mm | 0.315 in

50M040070N012

Price Range
$0.0753 - $0.0548

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon Machine Screw - Thread Size M4 x 0.7; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.0 mm | 0.315 in

50M040070N030

Price Range
$0.0788 - $0.0575

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon Machine Screw - Thread Size M5 x 0.8; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.5 mm | 0.374 in

50M050080N025

Price Range
$0.1142 - $0.0833

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon Machine Screw - Thread Size M5 x 0.8; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.5 mm | 0.374 in

50M050080P008

Price Range
$0.0815 - $0.0593

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural