Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0845 - $0.1161 | 4000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
1.181 in
30.0 mm
|
||
| $0.2883 - $0.3956 | 500 In stock |
M10 x 1.5
|
0.295 in
7.5 mm
|
0.512 in
13.0 mm
|
||
| $0.0516 - $0.0707 | 2000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
||
| $0.053 - $0.0725 | 13000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0521 - $0.0713 | 1000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.984 in
25.0 mm
|
||
| $0.0489 - $0.0671 | 13000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| $0.0567 - $0.0777 | 16000 In stock |
M3
|
0.079 in
2.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0507 - $0.0696 | 3000 In stock |
M3
|
0.094 in
2.4 mm
|
0.472 in
12.0 mm
|
||
| $0.057 - $0.078 | 6000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
1.654 in
42.0 mm
|
||
| $0.0521 - $0.0713 | 3000 In stock |
M3.5
|
|
0.315 in
8.0 mm
|
||
| $0.054 - $0.0743 | 4000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0549 - $0.0756 | Request the lead time here |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.63 in
16.0 mm
|
||
| $0.0788 - $0.108 | Request the lead time here |
M4 x 0.7
|
0.094 in
2.4 mm
|
1.378 in
35.0 mm
|
||
| $0.0554 - $0.0762 | 4000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.787 in
20.0 mm
|
||
| $0.0588 - $0.0809 | Request the lead time here |
M5
|
|
0.236 in
6.0 mm
|
||
| $0.3893 - $0.5337 | 8750 In stock |
M10
|
|
1.969 in
50.0 mm
|
||
| $0.3186 - $0.4371 | 4000 In stock |
M10 x 1.5
|
0.295 in
7.5 mm
|
0.984 in
25.0 mm
|
||
| $0.0971 - $0.1332 | 2500 In stock |
M6 x 1.0
|
0.142 in
3.6 mm
|
0.984 in
25.0 mm
|
||
| $0.1014 - $0.1391 | Request the lead time here |
M6
|
|
1.772 in
45.0 mm
|
||
| $0.2403 - $0.3296 | Request the lead time here |
M6
|
|
2.953 in
75.0 mm