These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.066 - $0.0905 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.597 in
15.2 mm
|
||
| $0.0741 - $0.1016 | Request the lead time here |
1/4-20
|
2.500 in
63.5 mm
|
2.347 in
59.6 mm
|
||
| $0.1007 - $0.1173 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.640 in
16.3 mm
|
||
| $0.1028 - $0.1196 | Request the lead time here |
#8-32
|
1.500 in
38.1 mm
|
1.428 in
36.3 mm
|
||
| $0.0782 - $0.0912 | Request the lead time here |
#10-24
|
0.750 in
19.1 mm
|
0.634 in
16.1 mm
|
||
| $0.0575 - $0.0786 | Request the lead time here |
#10-24
|
1.000 in
25.4 mm
|
0.884 in
22.5 mm
|
||
| $0.0897 - $0.1049 | Request the lead time here |
#10-24
|
0.750 in
19.1 mm
|
0.667 in
16.9 mm
|
||
| $0.059 - $0.0809 | Request the lead time here |
#10-32
|
1.500 in
38.1 mm
|
1.384 in
35.2 mm
|
||
| $0.0668 - $0.0915 | Request the lead time here |
1/4-20
|
1.000 in
25.4 mm
|
0.847 in
21.5 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.500 in
12.7 mm
|
0.433 in
11 mm
|
||
| $0.0699 - $0.0813 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
0.201 in
5.1 mm
|
||
| $0.0722 - $0.0843 | Request the lead time here |
#4-40
|
0.531 in
13.5 mm
|
0.482 in
12.2 mm
|
||
| $0.0768 - $0.0896 | Request the lead time here |
#6-32
|
1.000 in
25.4 mm
|
0.940 in
23.9 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#8-32
|
0.500 in
12.7 mm
|
0.400 in
10.2 mm
|
||
| $0.0731 - $0.0854 | Request the lead time here |
#6-32
|
0.250 in
6.4 mm
|
0.190 in
4.8 mm
|
||
| $0.1098 - $0.1503 | Request the lead time here |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.248 in
31.7 mm
|
||
| $0.056 - $0.0768 | Request the lead time here |
M3 x 0.5
|
0.591 in
15.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2.5 x 0.45
|
0.394 in
10.0 mm
|
0.335 in
8.5 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2.5 x 0.45
|
0.63 in
16.0 mm
|
0.571 in
14.5 mm
|
||
| $0.0825 - $0.1133 | Request the lead time here |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.642 in
41.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue