Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.4713 - $0.5499 3000 In stock
#2-56
0.324 in
$0.0593 - $0.0695 18000 In stock
#2-56
0.574 in
$0.0662 - $0.0771 1000 In stock
#6-32
0.128 in
$0.0654 - $0.0759 1000 In stock
#6-32
0.440 in
$0.0704 - $0.0818 Request the lead time here
#6-32
1.065 in
$0.0633 - $0.0741 Request the lead time here
#8-32
0.338 in
$0.0935 - $0.1088 8000 In stock
#8-32
1.400 in
$0.0669 - $0.078 9000 In stock
#10-24
0.384 in
$0.0711 - $0.0977 1500 In stock
#10-24
1.384 in
$0.0792 - $0.0926 Request the lead time here
#10-24
1.105 in
$0.0689 - $0.0803 Request the lead time here
#10-32
0.197 in
$0.3272 - $0.4487 Request the lead time here
#10-32
0.509 in
$0.0536 - $0.0735 1500 In stock
#10-32
1.384 in
$0.0779 - $0.0905 7000 In stock
#10-32
0.417 in
$0.0591 - $0.0812 3000 In stock
#10-32
0.917 in
$0.0593 - $0.0813 12500 In stock
1/4-20
0.347 in
$0.0863 - $0.1008 Request the lead time here
1/4-20
1.597 in
$0.0897 - $0.1049 4000 In stock
1/4-20
0.265 in
$0.1148 - $0.1577 2500 In stock
1/4-20
0.890 in
$0.0969 - $0.1332 1000 In stock
1/4-20
1.890 in
  • of 23
Machine Screw - Clear; PC;

020256A037PC

Price Range
$0.5499 - $0.4713

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.324 in
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

020256A062

Price Range
$0.0695 - $0.0593

Stock Levels
18000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.574 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B018

Price Range
$0.0771 - $0.0662

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.128 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B050

Price Range
$0.0759 - $0.0654

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.440 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B112

Price Range
$0.0818 - $0.0704

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    1.065 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A043

Price Range
$0.0741 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    0.338 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A150

Price Range
$0.1088 - $0.0935

Stock Levels
8000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    1.400 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024A050

Price Range
$0.078 - $0.0669

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
  • Thread Length
    0.384 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024A150

Price Range
$0.0977 - $0.0711

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
  • Thread Length
    1.384 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B081

Price Range
$0.0926 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    1.105 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A031

Price Range
$0.0803 - $0.0689

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.197 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

021032A062PC

Price Range
$0.4487 - $0.3272

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.509 in
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

021032A150

Price Range
$0.0735 - $0.0536

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    1.384 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032B050

Price Range
$0.0905 - $0.0779

Stock Levels
7000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    0.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032B100

Price Range
$0.0812 - $0.0591

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    0.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A050

Price Range
$0.0813 - $0.0593

Stock Levels
12500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4-20
  • Thread Length
    0.347 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A175

Price Range
$0.1008 - $0.0863

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4-20
  • Thread Length
    1.597 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520B037

Price Range
$0.1049 - $0.0897

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    1/4-20
  • Thread Length
    0.265 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520B100

Price Range
$0.1577 - $0.1148

Stock Levels
2500 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    1/4-20
  • Thread Length
    0.890 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520B200

Price Range
$0.1332 - $0.0969

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    1/4-20
  • Thread Length
    1.890 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6