Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0491 - $0.0672 9000 In stock
M2
0.197 in
0.15 in
$0.0491 - $0.0672 29000 In stock
M2.5 x 0.45
0.197 in
0.138 in
$0.0513 - $0.0702 23000 In stock
M2.5
0.63 in
0.571 in
$0.3186 - $0.4371 3500 In stock
M10 x 1.5
0.984 in
0.787 in
$0.0582 - $0.08 5000 In stock
M3 x 0.5
1.654 in
1.587 in
$0.0488 - $0.0669 18000 In stock
M2.5 x 0.45
0.157 in
0.098 in
$0.3446 - $0.4728 Request the lead time here
M10
1.378 in
1.181 in
$0.0488 - $0.0669 29000 In stock
M2 x 0.4
0.157 in
0.11 in
$0.306 - $0.4199 500 In stock
M10
0.787 in
0.591 in
$0.0521 - $0.0713 4000 In stock
M2.5 x 0.45
0.984 in
0.925 in
$0.0788 - $0.108 1500 In stock
M4 x 0.7
1.378 in
1.272 in
$0.0497 - $0.0683 10000 In stock
M2.5
0.315 in
0.256 in
$0.0816 - $0.0951 25000 In stock
#8-32
0.428 in
$0.0717 - $0.0837 9000 In stock
#8-32
0.928 in
$0.0504 - $0.0693 Request the lead time here
M2 x 0.4
0.386 in
$0.0497 - $0.0683 7000 In stock
M3 x 0.5
0.315 in
0.248 in
$0.0513 - $0.0702 9000 In stock
M3 x 0.5
0.63 in
0.563 in
$0.0516 - $0.0707 1000 In stock
M3.5 x 0.6
0.146 in
$0.0542 - $0.0746 23000 In stock
M3.5 x 0.6
0.894 in
$0.0545 - $0.0747 1000 In stock
M4 x 0.7
0.394 in
0.287 in
  • of 23
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2; Thread Length 3.8 mm | 0.15 in; Head Diameter 4.0 mm | 0.157 in; Head Height 1.2 mm | 0.047 in

50M020040H005

Price Range
$0.0672 - $0.0491

Stock Levels
9000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 3.5 mm | 0.138 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H005

Price Range
$0.0672 - $0.0491

Stock Levels
29000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 14.5 mm | 0.571 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H016

Price Range
$0.0702 - $0.0513

Stock Levels
23000 In stock
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 20.0 mm | 0.787 in; Head Height 5.0 mm | 0.197 in

50M100150H025

Price Range
$0.4371 - $0.3186

Stock Levels
3500 In stock
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Thread Length 40.3 mm | 1.587 in; Head Diameter 6.3 mm | 0.248 in; Head Height 1.7 mm | 0.067 in

50M030050H042

Price Range
$0.08 - $0.0582

Stock Levels
5000 In stock
Attributes
  • Overall Length
    1.654 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 2.5 mm | 0.098 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H004

Price Range
$0.0669 - $0.0488

Stock Levels
18000 In stock
Attributes
  • Overall Length
    0.157 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 30.0 mm | 1.181 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H035

Price Range
$0.4728 - $0.3446

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 2.8 mm | 0.11 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H004

Price Range
$0.0669 - $0.0488

Stock Levels
29000 In stock
Attributes
  • Overall Length
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.11 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 15.0 mm | 0.591 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H020

Price Range
$0.4199 - $0.306

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 23.5 mm | 0.925 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H025

Price Range
$0.0713 - $0.0521

Stock Levels
4000 In stock
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Thread Length 32.3 mm | 1.272 in; Head Diameter 9.4 mm | 0.37 in; Head Height 2.7 mm | 0.106 in

50M040070H035

Price Range
$0.108 - $0.0788

Stock Levels
1500 In stock
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 6.5 mm | 0.256 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H008

Price Range
$0.0683 - $0.0497

Stock Levels
10000 In stock
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw - Natural; Nylon 6/6;

020832B050

Price Range
$0.0951 - $0.0816

Stock Levels
25000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.428 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B100

Price Range
$0.0837 - $0.0717

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.928 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M020040H011

Price Range
$0.0693 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.386 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M3 x 0.5; Overall Length 8.0 mm | 0.315 in

50M030050H008

Price Range
$0.0683 - $0.0497

Stock Levels
7000 In stock
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M3 x 0.5; Overall Length 16.0 mm | 0.63 in

50M030050H016

Price Range
$0.0702 - $0.0513

Stock Levels
9000 In stock
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw - Natural; Nylon 6/6;

50M035060H006

Price Range
$0.0707 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.146 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060H025

Price Range
$0.0746 - $0.0542

Stock Levels
23000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.894 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M4 x 0.7; Overall Length 10.0 mm | 0.394 in

50M040070H010

Price Range
$0.0747 - $0.0545

Stock Levels
1000 In stock
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7