These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0633 - $0.0741 | Request the lead time here |
#6-32
|
|
1.167 in
29.6 mm
|
||
| $0.0543 - $0.0632 | 19000 In stock |
#4-40
|
|
0.121 in
3.1 mm
|
||
| $0.0564 - $0.0657 | Request the lead time here |
#4-40
|
|
0.433 in
11 mm
|
||
| $0.0584 - $0.068 | 32000 In stock |
#6-32
|
|
0.292 in
7.4 mm
|
||
| $0.0605 - $0.0705 | 10000 In stock |
#8-32
|
|
0.275 in
7 mm
|
||
| $0.0548 - $0.0636 | 16000 In stock |
#4-40
|
|
0.183 in
4.6 mm
|
||
| $0.0579 - $0.0672 | Request the lead time here |
#4-40
|
|
0.933 in
23.7 mm
|
||
| $0.0588 - $0.0686 | 6000 In stock |
#6-32
|
|
0.417 in
10.6 mm
|
||
| $0.0621 - $0.072 | Request the lead time here |
#8-32
|
|
0.900 in
22.9 mm
|
||
| $0.0818 - $0.0956 | 19000 In stock |
1/4-20
|
|
1.347 in
34.2 mm
|
||
| $0.0507 - $0.0696 | 11000 In stock |
M2
|
0.472 in
12.0 mm
|
0.425 in
10.8 mm
|
||
| $0.0503 - $0.069 | 37000 In stock |
M2
|
0.394 in
10.0 mm
|
0.346 in
8.8 mm
|
||
| $0.0516 - $0.0707 | 8000 In stock |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2.5
|
0.394 in
10.0 mm
|
0.335 in
8.5 mm
|
||
| $0.0492 - $0.0675 | 11000 In stock |
M2 x 0.4
|
0.236 in
6.0 mm
|
0.189 in
4.8 mm
|
||
| $0.0492 - $0.0675 | 8000 In stock |
M2.5
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
||
| $0.0497 - $0.0683 | 29000 In stock |
M2 x 0.4
|
0.315 in
8.0 mm
|
0.268 in
6.8 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2 x 0.4
|
0.63 in
16.0 mm
|
0.583 in
14.8 mm
|
||
| $0.0521 - $0.0713 | 12000 In stock |
M2 x 0.4
|
0.984 in
25.0 mm
|
0.937 in
23.8 mm
|
||
| $0.3318 - $0.4551 | 5000 In stock |
M10
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue