These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
0.375 in
9.5 mm
|
0.338 in
8.6 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
0.438 in
11.1 mm
|
0.401 in
10.2 mm
|
||
| $0.0719 - $0.0836 | Request the lead time here |
#2-56
|
0.500 in
12.7 mm
|
0.463 in
11.8 mm
|
||
| $0.0609 - $0.0708 | Request the lead time here |
#4-40
|
0.313 in
8 mm
|
0.246 in
6.2 mm
|
||
| $0.065 - $0.0759 | Request the lead time here |
#4-40
|
0.563 in
14.3 mm
|
0.496 in
12.6 mm
|
||
| $0.0695 - $0.0809 | Request the lead time here |
#4-40
|
0.188 in
4.8 mm
|
0.139 in
3.5 mm
|
||
| $0.0672 - $0.0788 | Request the lead time here |
#4-40
|
0.313 in
8 mm
|
0.264 in
6.7 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#4-40
|
0.281 in
7.1 mm
|
0.232 in
5.9 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#6-32
|
0.188 in
4.8 mm
|
0.105 in
2.7 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
#6-32
|
0.375 in
9.5 mm
|
0.292 in
7.4 mm
|
||
| $0.0744 - $0.087 | 1000 In stock |
#6-32
|
0.375 in
9.5 mm
|
0.315 in
8 mm
|
||
| $0.0855 - $0.0996 | Request the lead time here |
#6-32
|
0.750 in
19.1 mm
|
0.690 in
17.5 mm
|
||
| $0.0719 - $0.0836 | Request the lead time here |
#6-32
|
0.500 in
12.7 mm
|
0.440 in
11.2 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#8-32
|
0.375 in
9.5 mm
|
0.275 in
7 mm
|
||
| $0.0683 - $0.0792 | Request the lead time here |
#8-32
|
1.000 in
25.4 mm
|
0.900 in
22.9 mm
|
||
| $0.0782 - $0.0908 | Request the lead time here |
#8-32
|
0.531 in
13.5 mm
|
0.459 in
11.7 mm
|
||
| $0.1028 - $0.1196 | Request the lead time here |
#8-32
|
1.250 in
31.8 mm
|
1.178 in
29.9 mm
|
||
| $0.0789 - $0.0923 | Request the lead time here |
#8-32
|
1.000 in
25.4 mm
|
0.928 in
23.6 mm
|
||
| $0.0783 - $0.1073 | Request the lead time here |
#10-24
|
1.500 in
38.1 mm
|
1.384 in
35.2 mm
|
||
| $0.0912 - $0.125 | Request the lead time here |
#10-24
|
1.500 in
38.1 mm
|
1.417 in
36 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue