Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0582 - $0.08 5000 In stock
M3 x 0.5
1.654 in
1.587 in
$0.0488 - $0.0669 29000 In stock
M2 x 0.4
0.157 in
0.11 in
$0.306 - $0.4199 500 In stock
M10
0.787 in
0.591 in
$0.0497 - $0.0683 10000 In stock
M2.5
0.315 in
0.256 in
$0.06 - $0.0698 5000 In stock
#6-32
0.667 in
$0.0816 - $0.0951 25000 In stock
#8-32
0.428 in
$0.0717 - $0.0837 9000 In stock
#8-32
0.928 in
$0.0669 - $0.078 9000 In stock
#10-24
0.384 in
$0.0528 - $0.0617 1000 In stock
#2-56
0.949 in
$0.0528 - $0.0617 8000 In stock
#2-56
0.213 in
$0.0654 - $0.0759 6000 In stock
#2-56
0.463 in
$0.0536 - $0.0627 Request the lead time here
#4-40
0.058 in
$0.059 - $0.0692 Request the lead time here
#4-40
0.496 in
$0.0633 - $0.074 Request the lead time here
#4-40
1.121 in
$0.0683 - $0.0795 2000 In stock
#4-40
1.683 in
$0.0612 - $0.0716 2000 In stock
#4-40
0.264 in
$0.0662 - $0.0771 Request the lead time here
#4-40
0.576 in
$0.4841 - $0.5646 1000 In stock
#6-32
0.167 in
$0.0545 - $0.0633 Request the lead time here
#6-32
1.667 in
$0.0779 - $0.0905 1000 In stock
#6-32
0.253 in
  • of 23
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Thread Length 40.3 mm | 1.587 in; Head Diameter 6.3 mm | 0.248 in; Head Height 1.7 mm | 0.067 in

50M030050H042

Price Range
$0.08 - $0.0582

Stock Levels
5000 In stock
Attributes
  • Overall Length
    1.654 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 2.8 mm | 0.11 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H004

Price Range
$0.0669 - $0.0488

Stock Levels
29000 In stock
Attributes
  • Overall Length
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.11 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 15.0 mm | 0.591 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H020

Price Range
$0.4199 - $0.306

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 6.5 mm | 0.256 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H008

Price Range
$0.0683 - $0.0497

Stock Levels
10000 In stock
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw - Natural; Nylon 6/6;

020632A075

Price Range
$0.0698 - $0.06

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.667 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B050

Price Range
$0.0951 - $0.0816

Stock Levels
25000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.428 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B100

Price Range
$0.0837 - $0.0717

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.928 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024A050

Price Range
$0.078 - $0.0669

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
  • Thread Length
    0.384 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256A100

Price Range
$0.0617 - $0.0528

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.949 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B025

Price Range
$0.0617 - $0.0528

Stock Levels
8000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.213 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B050

Price Range
$0.0759 - $0.0654

Stock Levels
6000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.463 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A012

Price Range
$0.0627 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.058 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A056

Price Range
$0.0692 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.496 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A118

Price Range
$0.074 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.121 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A175

Price Range
$0.0795 - $0.0683

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.683 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B031

Price Range
$0.0716 - $0.0612

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.264 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B062

Price Range
$0.0771 - $0.0662

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.576 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

020632A025PC

Price Range
$0.5646 - $0.4841

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.167 in
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

020632A175

Price Range
$0.0633 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    1.667 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B031

Price Range
$0.0905 - $0.0779

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.253 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6