Menu Search

Plastic Flat Phillips Head Screws

In stock

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0537 - $0.074 Request the lead time here
M3.5 x 0.6
0.787 in
0.697 in
$0.0965 - $0.1323 500 In stock
M6 x 1.0
0.787 in
0.657 in
$0.0606 - $0.0833 Request the lead time here
M5 x 0.8
0.63 in
0.524 in
$0.054 - $0.0743 15000 In stock
M4 x 0.7
0.236 in
0.13 in
$0.0597 - $0.0819 2000 In stock
M5 x 0.8
0.394 in
0.287 in
$0.0939 - $0.1011 9000 In stock
M3.5 x 0.6
0.472 in
0.382 in
$0.0503 - $0.069 16000 In stock
M3 x 0.5
0.394 in
0.327 in
$0.306 - $0.4199 3000 In stock
M10 x 1.5
0.787 in
0.591 in
$0.0488 - $0.0669 59000 In stock
M2.5
0.157 in
$0.0573 - $0.0785 Request the lead time here
M2.5 x 0.45
0.984 in
0.925 in
$0.3015 - $0.4136 Request the lead time here
M8 x 1.25
0.394 in
0.213 in
$0.0596 - $0.0818 Request the lead time here
M4 x 0.7
0.315 in
0.209 in
$0.0591 - $0.0812 Request the lead time here
M3.5 x 0.6
0.787 in
0.697 in
$0.0663 - $0.0911 Request the lead time here
M5 x 0.8
0.472 in
0.366 in
$0.0552 - $0.0758 33000 In stock
M3 x 0.5
0.394 in
0.327 in
$0.0659 - $0.09 Request the lead time here
M5 x 0.8
0.394 in
0.287 in
$0.0666 - $0.0915 Request the lead time here
M5 x 0.8
0.63 in
0.524 in
$0.0558 - $0.0765 Request the lead time here
M3 x 0.5
0.472 in
0.406 in
$0.3087 - $0.4233 Request the lead time here
M8 x 1.25
0.606 in
$0.0942 - $0.1293 Request the lead time here
M5 x 0.8
1.575 in
1.469 in
  • of 6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 20.0 mm | 0.787 in

50M035060I020

Price Range
$0.074 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.697 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 20.0 mm | 0.787 in

50M060100I020

Price Range
$0.1323 - $0.0965

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.657 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 16.0 mm | 0.63 in

50M050080I016

Price Range
$0.0833 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.524 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 6.0 mm | 0.236 in

50M040070I006

Price Range
$0.0743 - $0.054

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.13 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 10.0 mm | 0.394 in

50M050080I010

Price Range
$0.0819 - $0.0597

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.287 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 12.0 mm | 0.472 in

50M035060I012

Price Range
$0.1011 - $0.0939

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.382 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 10.0 mm | 0.394 in

50M030050I010

Price Range
$0.069 - $0.0503

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.327 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 20.0 mm | 0.787 in

50M100150I020

Price Range
$0.4199 - $0.306

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.591 in
  • Thread Size
    M10 x 1.5
Screw M2.5 5.0 mm PA Natural

50M025045I004

Price Range
$0.0669 - $0.0488

Stock Levels
59000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
Machine Screw Crossed Drive M2.5 x 0.45 23.5 mm Nylon 6/6 Black

50M025045I025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.925 in
  • Thread Size
    M2.5 x 0.45
Machine Screw Crossed Drive M8 x 1.25 5.4 mm Nylon 6/6 Black

50M080125I010B

Price Range
$0.4136 - $0.3015

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.213 in
  • Thread Size
    M8 x 1.25
Machine Screw Crossed Drive M4 x 0.7 5.3 mm Nylon 6/6 Black

50M040070I008B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.209 in
  • Thread Size
    M4 x 0.7
Machine Screw Crossed Drive M3.5 x 0.6 17.7 mm Nylon 6/6 Black

50M035060I020B

Price Range
$0.0812 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.697 in
  • Thread Size
    M3.5 x 0.6
Machine Screw Crossed Drive M5 x 0.8 9.3 mm Nylon 6/6 Black

50M050080I012B

Price Range
$0.0911 - $0.0663

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.366 in
  • Thread Size
    M5 x 0.8
Machine Screw Crossed Drive M3 x 0.5 8.3 mm Nylon 6/6 Black

50M030050I010B

Price Range
$0.0758 - $0.0552

Stock Levels
33000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.327 in
  • Thread Size
    M3 x 0.5
Machine Screw Crossed Drive M5 x 0.8 7.3 mm Nylon 6/6 Black

50M050080I010B

Price Range
$0.09 - $0.0659

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.287 in
  • Thread Size
    M5 x 0.8
Machine Screw Crossed Drive M5 x 0.8 13.3 mm Nylon 6/6 Black

50M050080I016B

Price Range
$0.0915 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.524 in
  • Thread Size
    M5 x 0.8
Machine Screw Crossed Drive M3 x 0.5 10.3 mm Nylon 6/6 Black

50M030050I012B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.406 in
  • Thread Size
    M3 x 0.5
Machine Screw Crossed Drive M8 x 1.25 15.4 mm Nylon 6/6 Black

50M080125I020B

Price Range
$0.4233 - $0.3087

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.606 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Drive Type
    Crossed Drive
Machine Screw Crossed Drive M5 x 0.8 37.3 mm Nylon 6/6 Black

50M050080I040B

Price Range
$0.1293 - $0.0942

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.469 in
  • Thread Size
    M5 x 0.8