Menu Search

Plastic Flat Phillips Head Screws

In stock

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0593 - $0.0815 Request the lead time here
M5 x 0.8
0.315 in
0.209 in
$0.0525 - $0.072 Request the lead time here
M3.5 x 0.6
0.394 in
0.303 in
$0.0516 - $0.0707 3000 In stock
M3.5 x 0.6
0.236 in
0.146 in
$0.0513 - $0.0702 5000 In stock
M2.5 x 0.45
0.63 in
0.571 in
$0.0606 - $0.0833 Request the lead time here
M5 x 0.8
0.63 in
0.524 in
$0.054 - $0.0743 12000 In stock
M4 x 0.7
0.236 in
0.13 in
$0.0503 - $0.069 Request the lead time here
M2.5 x 0.45
0.394 in
0.335 in
$0.3002 - $0.4116 8500 In stock
M8 x 1.25
1.969 in
1.787 in
$0.0497 - $0.0683 8000 In stock
M2.5 x 0.45
0.315 in
0.256 in
$0.0603 - $0.0828 Request the lead time here
M5 x 0.8
0.472 in
0.366 in
$0.1014 - $0.1391 Request the lead time here
M6 x 1.0
1.772 in
1.642 in
$0.0491 - $0.0672 2000 In stock
M3 x 0.5
0.197 in
0.13 in
$0.0699 - $0.0957 1000 In stock
M6 x 1.0
0.315 in
0.185 in
$0.0588 - $0.0809 1000 In stock
M5 x 0.8
0.236 in
0.13 in
$0.0971 - $0.1332 11500 In stock
M6 x 1.0
0.984 in
0.854 in
$0.0513 - $0.0702 Request the lead time here
M3.5 x 0.6
0.197 in
0.106 in
$0.0597 - $0.0819 2000 In stock
M5 x 0.8
0.394 in
0.287 in
$0.0939 - $0.1011 9000 In stock
M3.5 x 0.6
0.472 in
0.382 in
$0.0503 - $0.069 16000 In stock
M3 x 0.5
0.394 in
0.327 in
$0.306 - $0.4199 3000 In stock
M10 x 1.5
0.787 in
0.591 in
  • of 6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 8.0 mm | 0.315 in

50M050080I008

Price Range
$0.0815 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.209 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 10.0 mm | 0.394 in

50M035060I010

Price Range
$0.072 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.303 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 6.0 mm | 0.236 in

50M035060I006

Price Range
$0.0707 - $0.0516

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.146 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 16.0 mm | 0.63 in

50M025045I016

Price Range
$0.0702 - $0.0513

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.571 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 16.0 mm | 0.63 in

50M050080I016

Price Range
$0.0833 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.524 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 6.0 mm | 0.236 in

50M040070I006

Price Range
$0.0743 - $0.054

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.13 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 10.0 mm | 0.394 in

50M025045I010

Price Range
$0.069 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.335 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 50.0 mm | 1.969 in

50M080125I050

Price Range
$0.4116 - $0.3002

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.787 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 8.0 mm | 0.315 in

50M025045I008

Price Range
$0.0683 - $0.0497

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.256 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 12.0 mm | 0.472 in

50M050080I012

Price Range
$0.0828 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.366 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 45.0 mm | 1.772 in

50M060100I045

Price Range
$0.1391 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.642 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 5.0 mm | 0.197 in

50M030050I005

Price Range
$0.0672 - $0.0491

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.13 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 8.0 mm | 0.315 in

50M060100I008

Price Range
$0.0957 - $0.0699

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.185 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 6.0 mm | 0.236 in

50M050080I006

Price Range
$0.0809 - $0.0588

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.13 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 25.0 mm | 0.984 in

50M060100I025

Price Range
$0.1332 - $0.0971

Stock Levels
11500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.854 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 5.0 mm | 0.197 in

50M035060I005

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.106 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 10.0 mm | 0.394 in

50M050080I010

Price Range
$0.0819 - $0.0597

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.287 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 12.0 mm | 0.472 in

50M035060I012

Price Range
$0.1011 - $0.0939

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.382 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 10.0 mm | 0.394 in

50M030050I010

Price Range
$0.069 - $0.0503

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.327 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 20.0 mm | 0.787 in

50M100150I020

Price Range
$0.4199 - $0.306

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.591 in
  • Thread Size
    M10 x 1.5