Menu Search

Plastic Flat Phillips Head Screws

In stock

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0507 - $0.0696 20000 In stock
M2.5 x 0.45
0.472 in
0.413 in
$0.2807 - $0.3849 500 In stock
M8 x 1.25
0.787 in
0.606 in
$0.306 - $0.4199 3000 In stock
M10 x 1.5
0.787 in
0.591 in
$0.0855 - $0.1175 500 In stock
M5 x 0.8
1.575 in
1.469 in
$0.3186 - $0.4371 500 In stock
M10 x 1.5
0.984 in
0.787 in
$0.0521 - $0.0713 5000 In stock
M2.5 x 0.45
0.984 in
0.925 in
$0.0545 - $0.0747 13000 In stock
M4 x 0.7
0.394 in
0.287 in
$0.0513 - $0.0702 Request the lead time here
M3.5 x 0.6
0.197 in
0.106 in
$0.0953 - $0.1307 17500 In stock
M6 x 1.0
0.63 in
0.5 in
$0.1014 - $0.1391 Request the lead time here
M6 x 1.0
1.772 in
1.642 in
$0.0548 - $0.0753 12000 In stock
M4 x 0.7
0.472 in
0.366 in
$0.0699 - $0.0957 1000 In stock
M6 x 1.0
0.315 in
0.185 in
$0.0516 - $0.0707 Request the lead time here
M2.5 x 0.45
0.787 in
0.728 in
$0.0492 - $0.0675 Request the lead time here
M3 x 0.5
0.236 in
0.169 in
$0.3446 - $0.4728 Request the lead time here
M10 x 1.5
1.378 in
1.181 in
$0.0558 - $0.0765 5000 In stock
M4 x 0.7
0.984 in
0.878 in
$0.0945 - $0.1296 1000 In stock
M6 x 1.0
0.394 in
0.264 in
$0.0491 - $0.0672 32000 In stock
M2.5 x 0.45
0.197 in
0.138 in
$0.2741 - $0.3761 10000 In stock
M8 x 1.25
0.394 in
0.213 in
$0.0521 - $0.0713 2000 In stock
M3.5 x 0.6
0.315 in
0.224 in
  • of 6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 12.0 mm | 0.472 in

50M025045I012

Price Range
$0.0696 - $0.0507

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.413 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 20.0 mm | 0.787 in

50M080125I020

Price Range
$0.3849 - $0.2807

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.606 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 20.0 mm | 0.787 in

50M100150I020

Price Range
$0.4199 - $0.306

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.591 in
  • Thread Size
    M10 x 1.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 40.0 mm | 1.575 in

50M050080I040

Price Range
$0.1175 - $0.0855

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.469 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 25.0 mm | 0.984 in

50M100150I025

Price Range
$0.4371 - $0.3186

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 25.0 mm | 0.984 in

50M025045I025

Price Range
$0.0713 - $0.0521

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.925 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 10.0 mm | 0.394 in

50M040070I010

Price Range
$0.0747 - $0.0545

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.287 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 5.0 mm | 0.197 in

50M035060I005

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.106 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 16.0 mm | 0.63 in

50M060100I016

Price Range
$0.1307 - $0.0953

Stock Levels
17500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.5 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 45.0 mm | 1.772 in

50M060100I045

Price Range
$0.1391 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.642 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 12.0 mm | 0.472 in

50M040070I012

Price Range
$0.0753 - $0.0548

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.366 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 8.0 mm | 0.315 in

50M060100I008

Price Range
$0.0957 - $0.0699

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.185 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 20.0 mm | 0.787 in

50M025045I020

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.728 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 6.0 mm | 0.236 in

50M030050I006

Price Range
$0.0675 - $0.0492

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.169 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 35.0 mm | 1.378 in

50M100150I035

Price Range
$0.4728 - $0.3446

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 25.0 mm | 0.984 in

50M040070I025

Price Range
$0.0765 - $0.0558

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.878 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 10.0 mm | 0.394 in

50M060100I010

Price Range
$0.1296 - $0.0945

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.264 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 5.0 mm | 0.197 in

50M025045I005

Price Range
$0.0672 - $0.0491

Stock Levels
32000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.138 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 10.0 mm | 0.394 in

50M080125I010

Price Range
$0.3761 - $0.2741

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.213 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 8.0 mm | 0.315 in

50M035060I008

Price Range
$0.0713 - $0.0521

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.224 in
  • Thread Size
    M3.5 x 0.6