Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $1.0278 - $2.5587 | 242 In stock |
1.660 in
42.2 mm
|
||
| $0.5975 - $3.7412 | 174 In stock |
1.050 in
26.7 mm
|
||
| $3.0846 - $7.7237 | Request the lead time here |
4.500 in
114.3 mm
|
||
| RRC10A | $8.3633 - $20.5403 | 617 In stock |
10.680 in
271.3 mm
|
|
| $11.7086 - $28.7703 | 895 In stock |
12.600 in
320 mm
|
||
| $36.3846 - $60.6656 | 1955 In stock |
24.000 in
609.6 mm
|
||
| $0.131 - $0.8016 | 15496 In stock |
0.66 in
16.76 mm
|
||
| $1.1372 - $2.7806 | 22065 In stock |
3.470 in
88.1 mm
|
||
| RRC5A | $3.519 - $8.6169 | 249 In stock |
5.630 in
143 mm
|
|
| $8.5803 - $21.0468 | 60 In stock |
10.580 in
268.7 mm
|
||
| $0.4737 - $1.1636 | 24352 In stock |
2.378 in
60.4 mm
|
||
| $3.9971 - $9.7992 | 14 In stock |
5.630 in
143 mm
|
||
| $2.585 - $6.4685 | Request the lead time here |
4.000 in
101.6 mm
|
||
| $12.0126 - $29.4705 | 18 In stock |
12.600 in
320 mm
|
||
| $348.2195 - $407.243 | 23 In stock |
42.000 in
1066.8 mm
|
||
| $4.3241 - $10.62 | 5801 In stock |
6.640 in
168.7 mm
|
||
| $157.3802 - $179.3319 | 24 In stock |
32.000 in
812.8 mm
|
||
| $0.8513 - $2.0888 | 4000 In stock |
2.860 in
72.6 mm
|
||
| $0.3302 - $2.0543 | 4000 In stock |
0.540 in
13.7 mm
|
||
| $0.096 - $0.5865 | 20695 In stock |
0.516 in
13.1 mm