These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.3405 - $0.4205 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
$0.3023 - $0.3731 | Request the lead time here |
|
0.252 in
6.4 mm
|
#8-32
|
1.5 in
38.1 mm
|
||
$0.3251 - $0.4013 | 1000 In stock |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
$0.3647 - $0.4146 | 2000 In stock |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
$0.3746 - $0.4625 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
$0.3576 - $0.4415 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
$0.3459 - $0.3932 | 6000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
$0.3063 - $0.3482 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
$0.3735 - $0.4244 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
$0.4515 - $0.513 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
$0.2994 - $0.3401 | 11000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
$0.3795 - $0.4311 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
$0.3854 - $0.438 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
$0.3288 - $0.3738 | 9000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
$0.3114 - $0.3537 | 5000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
$0.3063 - $0.3482 | 21000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
$0.3015 - $0.3425 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
$0.3114 - $0.3537 | 17000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
$0.4071 - $0.4628 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
$0.3647 - $0.4146 | 8000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue