Quantity | Unit price |
---|---|
500 - 9999 | $0.4415 |
10000 - 24999 | $0.3972 |
25000 + | $0.3576 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 185 °F |
---|---|
Maximum Operating Temperature | 85 °C |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 1.772 in |
Spacer Length | 45.0 mm |
Thread Length | 0.252 in |
Thread Length | 6.4 mm |
Colour | Black |
Compatible Thread Sizes (All) | M4 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Male Thread Fix |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Locking Head Height A | 0.402 in |
Locking Head Height A | 10.2 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue