These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3288 - $0.3738 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3114 - $0.3537 | 4000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3063 - $0.3482 | 20000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3114 - $0.3537 | 15000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3746 - $0.4625 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.3576 - $0.4415 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue