These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3921 - $0.4458 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
1.126 in
28.6 mm
|
||
| $0.3161 - $0.359 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3335 - $0.3794 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3809 - $0.4329 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.306 - $0.3476 | 6000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3609 - $0.41 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.408 - $0.4634 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
1.406 in
35.7 mm
|
||
| $0.347 - $0.3939 | 2000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3108 - $0.3528 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3459 - $0.3932 | 3000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3015 - $0.3425 | 4000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.4071 - $0.4628 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3647 - $0.4146 | 8000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.2994 - $0.3401 | 9000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3647 - $0.4146 | 2000 In stock |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.3063 - $0.3482 | 4000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3795 - $0.4311 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3063 - $0.3482 | 20000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3735 - $0.4244 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.4515 - $0.513 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue