These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4607 - $0.4988 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
| $0.3726 - $0.423 | 8000 In stock |
0.157 in
4.0 mm
|
|
|
|
1 in
25.4 mm
|
||
| $0.3632 - $0.4127 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
|
0.874 in
22.2 mm
|
||
| $0.3272 - $0.3716 | 20000 In stock |
0.157 in
4.0 mm
|
|
|
|
0.626 in
15.9 mm
|
||
| $0.414 - $0.4488 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.5 in
12.7 mm
|
||
| $0.5304 - $0.5747 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.406 in
35.71 mm
|
||
| $0.4337 - $0.6729 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.25 in
6.35 mm
|
||
| $0.5195 - $0.5628 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue