Quantity | Unit price |
---|---|
1000 - 9999 | $0.6729 |
10000 - 24999 | $0.4733 |
25000 + | $0.4337 |
Distance Across Flats | 0.312 in |
---|---|
Distance Across Flats | 7.92 mm |
Hole Diameter A | 0.157 in |
Hole Diameter A | 4.0 mm |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness A | 1.6 mm |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Spacer Length | 0.25 in |
Spacer Length | 6.35 mm |
Colour | Black |
Compatible Thread Sizes (All) | #8-32 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Female Thread Fix |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Locking Head Height A | 0.4 in |
Locking Head Height A | 10.16 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue