Quantity | Unit price |
---|---|
1000 - 9999 | $0.5747 |
10000 - 24999 | $0.5519 |
25000 + | $0.5304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 0.157 in |
---|---|
Hole Diameter A | 4.0 mm |
Maximum Operating Temperature | 185 °F |
Maximum Operating Temperature | 85 °C |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness A | 1.6 mm |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 35.71 mm |
Spacer Length | 1.406 in |
Colour | Black |
Compatible Thread Sizes (All) | #8-32 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Female Thread Fix |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Locking Head Height A | 10.16 mm |
Locking Head Height A | 0.4 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue