Menu Search

PCB Support Pillars - For Key Hole/Two Prong

In stock

These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2979 - $0.3228 3500 In stock
UL94 V-2
0.157 in
0.062 in
0.062 in
0.875 in
$0.1749 - $0.216 Request the lead time here
UL94 V-2
0.157 in
0.062 in
0.062 in
0.750 in
$0.1818 - $0.2244 500 In stock
UL94 V-2
0.157 in
0.062 in
0.062 in
1.000 in
$0.2261 - $0.257 1000 In stock
UL94 V-2
0.157 in
0.062 in
0.062 in
0.625 in
$0.2111 - $0.24 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.5 in
$0.1823 - $0.2072 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.189 in
$0.1872 - $0.213 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.252 in
$0.1908 - $0.2166 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.374 in
$0.1872 - $0.213 5000 In stock
UL94 V-2
0.157 in
0.189 in
0.063 in
0.252 in
$0.1908 - $0.2166 4000 In stock
UL94 V-2
0.157 in
0.189 in
0.063 in
0.374 in
$0.2111 - $0.24 7000 In stock
UL94 V-2
0.157 in
0.189 in
0.063 in
0.5 in
$0.1823 - $0.2072 18000 In stock
UL94 V-2
0.157 in
0.189 in
0.063 in
0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

27KYP00875

Price Range
$0.3228 - $0.2979

Stock Levels
3500 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.156 in
  • Locking Head Height B
    0.100 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

27KYP00750

Price Range
$0.216 - $0.1749

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.156 in
  • Locking Head Height B
    0.100 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

27KYP01000

Price Range
$0.2244 - $0.1818

Stock Levels
500 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.156 in
  • Locking Head Height B
    0.100 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

KSLSP1-10-01

Price Range
$0.257 - $0.2261

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.156 in
  • Locking Head Height B
    0.100 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

KSLSP2-8-01

Price Range
$0.24 - $0.2111

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 4.7 mm | 0.187 in

KSLSP2-3-01

Price Range
$0.2072 - $0.1823

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

KSLSP2-4-01

Price Range
$0.213 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

KSLSP2-6-01

Price Range
$0.2166 - $0.1908

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

KSLSP1-4-01

Price Range
$0.213 - $0.1872

Stock Levels
5000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

KSLSP1-6-01

Price Range
$0.2166 - $0.1908

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

KSLSP1-8-01

Price Range
$0.24 - $0.2111

Stock Levels
7000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 4.7 mm | 0.187 in

KSLSP1-3-01

Price Range
$0.2072 - $0.1823

Stock Levels
18000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in