Quantity | Unit price |
---|---|
500 - 9999 | $0.3036 |
10000 - 24999 | $0.2916 |
25000 + | $0.2804 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 4 mm |
---|---|
Hole Diameter A | 0.157 in |
Locking Head Height A | 4.1 mm |
Locking Head Height A | 0.160 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.062 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.062 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.062 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.062 in |
Spacer Length | 22.2 mm |
Spacer Length | 0.875 in |
Colour | Natural |
Hole B Fix Type | Key Hole Connector |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | Keyslot Mount |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue