Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0879 - $0.1083 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0683 - $0.0939 | Request the lead time here |
0.320 in
8.1 mm
|
0.415 in
10.5 mm
|
0.640 in
16.3 mm
|
||
| $0.1163 - $0.1434 | Request the lead time here |
0.267 in
6.8 mm
|
0.406 in
10.3 mm
|
0.500 in
12.7 mm
|
||
| $0.3269 - $0.4506 | Request the lead time here |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0888 - $0.1098 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0876 - $0.108 | Request the lead time here |
0.265 in
6.7 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0942 - $0.1319 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.938 in
23.8 mm
|
||
| $0.266 - $0.3282 | Request the lead time here |
0.642 in
16.3 mm
|
1.250 in
31.8 mm
|
0.082 in
2.1 mm
|
||
| $0.0345 - $0.0425 | Request the lead time here |
0.109 in
2.8 mm
|
0.198 in
5 mm
|
0.345 in
8.8 mm
|
||
| $0.2931 - $0.4044 | Request the lead time here |
0.313 in
8 mm
|
0.750 in
19.1 mm
|
0.563 in
14.3 mm
|
||
| $0.4899 - $0.6762 | Request the lead time here |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.438 in
11.1 mm
|
||
| $0.0281 - $0.0347 | Request the lead time here |
0.134 in
3.4 mm
|
0.250 in
6.4 mm
|
0.296 in
7.5 mm
|
||
| $0.0992 - $0.132 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.813 in
20.7 mm
|
||
| $0.0435 - $0.0537 | Request the lead time here |
0.255 in
6.5 mm
|
0.389 in
9.9 mm
|
0.132 in
3.4 mm
|
||
| $1.0706 - $1.3217 | Request the lead time here |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
||
| $0.2133 - $0.2843 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $1.1312 - $1.3965 | Request the lead time here |
0.250 in
6.4 mm
|
1.860 in
47.2 mm
|
1.000 in
25.4 mm
|
||
| $0.0818 - $0.1011 | Request the lead time here |
0.510 in
13 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
||
| $0.1083 - $0.1338 | Request the lead time here |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.219 in
5.6 mm
|
||
| $0.1071 - $0.1322 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.938 in
23.8 mm